Page top

Incremental

Incremental Encoders output a pulse string according to the rotational displacement of an axis. The number of rotations can be detected by counting the number of pulses.

Incremental List

There are 7 products of Incremental.

E6A2-C Incremental 25-mm-dia. Rotary Encoder E6A2-C

Compact Encoder with External Diameter of 25 mm

E6B2-C Incremental 40-mm-dia. Rotary Encoder E6B2-C

General-purpose Encoder with External Diameter of 40 mm

E6C2-C Slim Incremental 50-mm-dia. Rotary Encoder E6C2-C

General-purpose Encoder with External Diameter of 50 mm