Self-powered Totalizer
Digits |
8 digit |
---|---|
External connection method |
Screw terminal |
Mounting method |
Flush mounting |
As of March 13, 2024
Function | Total Counter | |
---|---|---|
Counter | Count range | 0 to 99999999 | Max. counting speed | 30 Hz/1 kHz (switching) (ON/OFF ratio 1:1) | Minimum input signal width | 30 Hz: 16.7 ms 1 kHz: 0.5 ms | Input mode | Increment (UP) | Reset system | External and manual reset |
Input | Input signal | Count input, Reset | Input method | No-voltage input | No-voltage input (No-contact input) | Short-circuit (ON) impedance: 10 kΩ max. Residual voltage: 0.5 V max. (Actual performance 1.0 V) Open circuit impedance: 750 kΩ min. |
Reset time | External reset | 20 ms | Manual reset | 20 ms |
Display | Display method | LCD | Digits | 8 digit | Character height | 8.6 mm (Black) | Zero suppression | Equipped |
Key protection | Key protect Switch | |
Ambient temperature (Operating) | -10 to 55 ℃ (with no freezing or condensation) | |
Ambient temperature (Storage) | -25 to 65 ℃ (with no freezing or condensation) | |
Ambient humidity (Operating) | 25 to 85 % | |
Insulation resistance | Between current carrying terminals and exposed non-current carrying metal parts: 100 MΩ min. (at 500 VDC) | |
Dielectric withstand voltage | Between current carrying terminals and exposed non-current carrying metal parts: 1000 VAC 50/60 Hz 1 min | |
Impulse withstand voltage | Between current carrying terminals and exposed non-current carrying metal parts: 4.5 kV | |
Noise immunity | Between count input terminals: ±500 V Between reset terminals: ±500 V square-wave noise by noise simulator (pulse width: 100 ns/1 µs, 1-ns rise) | |
Static immunity | ±8 kV (malfunction) | |
Vibration resistance | Destruction: 10 to 55 Hz, 0.375 mm single amplitude each in 3 directions for 2 h Malfunction: 10 to 55 Hz, 0.15 mm single amplitude each in 3 directions for 10 min | |
Shock resistance | Destruction: 300 m/s2, 3 times each in 6 directions Malfunction: 200 m/s2, 3 times each in 6 directions | |
Degree of protection | Case front: IP66, NEMA 4 (indoors), and UL Type 4X (indoors) | |
External connection method | Screw terminal | |
Case color | Light gray (Munsell 5Y7/1) | |
Weight | Approx. 60 g |
As of March 13, 2024
As of March 13, 2024
As of March 13, 2024
As of March 13, 2024
As of March 13, 2024
As of March 13, 2024
No-voltage input:
As of March 13, 2024