Self-powered Totalizer
                                 
                            
Image
| Digits | 8 digit | 
|---|---|
| External connection method | Screw terminal | 
| Mounting method | Flush mounting | 
As of September 4, 2025
| Function | Total Counter | |
|---|---|---|
| Counter | Count range | 0 to 99999999 | Max. counting speed | 20 Hz (ON/OFF ratio 1:1) | Minimum input signal width | 20 Hz: 25 ms | Input mode | Increment (UP) | Reset system | External and manual reset | 
| Input | Input signal | Count input, Reset | Input method | Free voltage input | Voltage input | Hight level: 24 to 240 VAC/VDC Low level: 0 to 2.4 VAC/VDC | 
| Reset time | External reset | 20 ms | Manual reset | 20 ms | 
| Display | Display method | LCD | Digits | 8 digit | Character height | 8.6 mm (Black) | Zero suppression | Equipped | 
| Key protection | Key protect Switch | |
| Ambient temperature (Operating) | -10 to 55 ℃ (with no freezing or condensation) | |
| Ambient temperature (Storage) | -25 to 65 ℃ (with no freezing or condensation) | |
| Ambient humidity (Operating) | 25 to 85 % | |
| Insulation resistance | Between current carrying terminals and exposed non-current carrying metal parts: 100 MΩ min. (at 500 VDC) Between count input terminals and reset terminals: 100 MΩ min. (at 500 VDC) | |
| Dielectric withstand voltage | Between count input terminals and exposed non-current-carrying metal parts: 3700 VAC 50/60 Hz 1 min Between reset terminals and exposed non-current-carrying metal parts: 2200 VAC 50/60 Hz 1 min Between count input terminals and reset terminals: 2200 VAC 50/60 Hz 1 min | |
| Impulse withstand voltage | Between current carrying terminals and exposed non-current carrying metal parts: 4.5 kV Between count input terminals and reset terminals: 3 kV | |
| Noise immunity | Between count input terminals: ±1.5 kV Between reset terminals: ±500 V square-wave noise by noise simulator (pulse width: 100 ns/1 µs, 1-ns rise) | |
| Static immunity | ±8 kV (malfunction) | |
| Vibration resistance | Destruction: 10 to 55 Hz, 0.375 mm single amplitude each in 3 directions for 2 h Malfunction: 10 to 55 Hz, 0.15 mm single amplitude each in 3 directions for 10 min | |
| Shock resistance | Destruction: 300 m/s2, 3 times each in 6 directions Malfunction: 200 m/s2, 3 times each in 6 directions | |
| Degree of protection | Case front: IP66, NEMA 4 (indoors), and UL Type 4X (indoors) | |
| External connection method | Screw terminal | |
| Case color | Black (Munsell N1.5) | |
| Weight | Approx. 60 g | |
As of September 4, 2025
As of September 4, 2025

As of September 4, 2025
As of September 4, 2025

As of September 4, 2025
As of September 4, 2025
Free voltage input:

As of September 4, 2025