DC 2-Wire (PUR Cable/Self-diagnosis Output), AC 2-Wire and AC/DC 2-Wire
Sensing head size |
M12 |
---|---|
Type |
Cylinder type (with screw), Shielded |
Power source |
DC 2-wire models |
Sensing distance |
3 mm ±10% |
Setting distance |
0 to 2.4 mm |
Operation mode |
NC |
As of February 5, 2024
Sensing head size | M12 |
---|---|
Type | Cylinder type (with screw), Shielded |
Power source | DC 2-wire models |
Sensing distance | 3 mm ±10% |
Setting distance | 0 to 2.4 mm |
Differential distance | 10% max. of sensing distance |
Sensing object | Ferrous metal (Sensitivity lowers with non-ferrous metals.) |
Standard sensing object | Iron 12 x 12 x 1 mm |
Response frequency | 1000 Hz |
Power supply voltage | 12 to 24 VDC ripple (p-p) 10% max. |
Operating voltage range | 10 to 30 VDC |
Leakage current | 0.8 mA max. |
Control output (Switching capacity) | 3 to 100 mA |
Indicator | Operation indicator (red) |
Operation mode | NC |
Polarity | Polarity |
Protective circuit | Output short-cut protection Surge suppressor |
Ambient temperature (Operating) | -25 to 70 ℃(with no freezing or condensation) |
Ambient temperature (Storage) | -40 to 85 ℃(with no freezing or condensation) |
Ambient humidity (Operating) | 35 to 95 % (with no condensation) |
Ambient humidity (Storage) | 35 to 95 % (with no condensation) |
Temperature influence | ±10% max. of sensing distance at 23 ℃ in the temperature range of -25 to 70 ℃ |
Voltage influence | ±1% max. of sensing distance at rated voltage in the rated voltage ±15% range |
Insulation resistance | Between charged parts and the case: 50 MΩ min. at 500 VDC |
Dielectric strength | Between charged parts and the case: 1,000 VAC 50/60 Hz 1 min |
Vibration resistance | Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h |
Shock resistance | Destruction: 1000 m/s2 10 times each in X, Y, and Z directions |
Degree of protection | IEC: IP67 Company standard: Oil-proof |
Connection method | Pre-wired models (5 m) |
Material | Case: Brass nickel plating Sensing surface: Polybutylene terephthalate (PBT) Cable: PVC Clamping nuts: Brass nickel plating Toothed washers: Iron zinc plating |
Accessories | Instruction manual, Clamping nuts, Toothed washers |
As of February 5, 2024
As of February 5, 2024
Dimensions
As of February 5, 2024
As of February 5, 2024
Output circuit
Timing chart
As of February 5, 2024
As of February 5, 2024
Mutual interference
A: 30 mm min., B: 20 mm min.
As of February 5, 2024
As of February 5, 2024
Effects of surrounding metals
l: 0 mm min., dia. d: 12 mm min., D: 0 mm min., m: 8 mm min., n: 18 mm min.
As of February 5, 2024
As of February 5, 2024
Sensing distance vs. size and material of sensing object
Sensing range
Residual voltage
As of February 5, 2024