Page top

MM3X AC100/(110)

Power Relay

Image

Power relay, 3 poles, DC-switching type, Solder terminal, 100/110 VAC

Coil ratings 100 VAC 50 Hz 67 mA
100 VAC 60 Hz 57 mA
110 VAC 60 Hz 66 mA
Contact form 3PDT
Contact method Single
Contact material Ag
Contact rated load 110 VDC 10 A (Resistive load)
110 VDC 7 A (Inductive load (L/R = 7 ms))
Terminal structure Solder terminal

Item list of MM

  • Ratings / Performance
Ratings
Degree of protectionOpen coils
Terminal structureSolder terminal
CoilCoil ratings100 VAC 50 Hz 67 mA
100 VAC 60 Hz 57 mA
110 VAC 60 Hz 66 mA
Coil resistance150 Ω
Operate voltage (Set voltage)80 % max.
Release voltage (Reset voltage)25 % min. (50 Hz)
30 % min. (60 Hz)
Maximum voltage110 %
Power consumptionApprox. 6.3 VA Initial/Approx. 5.1 VA Rating
ContactContact rated load110 VDC 10 A (Resistive load)
110 VDC 7 A (Inductive load (L/R = 7 ms))
Max. contact voltage250 VAC
250 VDC
Max. contact currentAC: 15 A
DC: 15 A
Maximum switching power20 VA
1200 W (Resistive load)
800 W (Inductive load (L/R = 7 ms))
Contact form3PDT
Contact methodSingle
Contact materialAg
Performance
Contact resistance25 mΩ max. (Voltage drop method with 5 VDC 1 A)
Operating time25 ms max. (With rated operating power applied, 23 ℃, not including contact bounce)
Reset time30 ms max. (With rated operating power applied, 23 ℃, not including contact bounce)
Maximum operating frequencyMechanical: 7200 time/hour
Rated load: 1800 time/hour
Insulation resistanceBetween coil and contacts: 100 MΩ min. (at 500 VDC)
Between contacts of different polarity: 100 MΩ min. (at 500 VDC)
Between contacts of same polarity: 100 MΩ min. (at 500 VDC)
Dielectric strengthBetween coil and contacts: 2000 VAC 50/60 Hz 1 min
Between contacts of different polarity: 2000 VAC 50/60 Hz 1 min
Between contacts of same polarity: 1500 VAC 50/60 Hz 1 min
Vibration resistance (destruction)10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude)
Vibration resistance (Malfunction)10 to 55 to 10 Hz, 0.5-mm single amplitude (1-mm double amplitude)
Shock resistance (destruction)1000 m/s2
Shock resistance (Malfunction)100 m/s2
Endurance (Mechanical)5,000,000 operations min. (switching frequency 7,200 operations/h)
Endurance (Electrical)500,000 operations min. (23 ℃, Rated load, switching frequency 1,800 operations/h)
Failure rate5 VDC 10 mA (failure level: Preference value, Switching frequency: 60 operations per minute)
Ambient temperature (Operating)-10 to 55 ℃ (with no freezing or condensation)
Ambient humidity (Operating)5 to 85 %
WeightApprox. 275 g
Mounting methodScrew mounting
  • Dimensions

Outline drawing

  • Characteristic chart

Electrical life curve

Series

Power Relay

MM