Safety Limit Switch
Image
| Actuator |
Roller lever |
|---|---|
| Operating mechanism |
Slow action |
| Contact form |
1NC/1NO |
| Degree of protection |
IP67 |
As of May 21, 2026
| Operating mechanism | Slow action |
|---|---|
| ctuator | Roller lever 17.5 dia. x 7 Resin roller R31.5 |
| Frequency | 50/60 Hz |
| Contact form | 1NC/1NO |
| Load | General load |
| Ratings (AC): Non-Inductive load | Resistive load: 10 A at 125 VAC/10 A at 250 VAC/10 A at 400 VAC Lamp load (NC): 3 A at 125 VAC/2 A at 250 VAC/1.5 A at 400 VAC Lamp load (NO): 1.5 A at 125 VAC/1 A at 250 VAC/0.8 A at 400 VAC Inductive load: 10 A at 125 VAC/10 A at 250 VAC/3 A at 400 VAC Motor load (NC): 5 A at 125 VAC/3 A at 250 VAC/1.5 A at 400 VAC Motor load (NO): 2.5 A at 125 VAC/1.5 A at 250 VAC/0.8 A at 400 VAC |
| Ratings (DC): Non-Inductive load | Resistive load: 10 A at 8 VDC/10 A at 14 VDC/6 A at 30 VDC/0.8 A at 125 VDC/0.4 A at 250 VDC Lamp load (NC): 6 A at 8 VDC/6 A at 14 VDC/4 A at 30 VDC/0.2 A at 125 VDC/0.1 A at 250 VDC Lamp load (NO): 3 A at 8 VDC/3 A at 14 VDC/3 A at 30 VDC/0.2 A at 125 VDC/0.1 A at 250 VDC Inductive load: 10 A at 8 VDC/10 A at 14 VDC/6 A at 30 VDC/0.8 A at 125 VDC/0.4 A at 250 VDC Motor load: 6 A at 8 VDC/6 A at 14 VDC/4 A at 30 VDC/0.2 A at 125 VDC/0.1 A at 250 VDC |
| Inrush current | 30 A max. |
| Conduit | G1/2 (PF1/2) |
| Earth terminal | With ground terminal |
| Ambient temperature | Operating: -40 to 80 ℃ (with no icing) |
| Ambient humidity | 95 %RH max. |
| Permissible operating speed | 1 mm/s to 0.5 m/s |
|---|---|
| Permissible operating frequency | Electrical: 30 operations / 1 minute max. Mechanical: 120 operations / 1 minute max. |
| Contact resistance (Initial value) | 25 mΩ max. |
| Insulation resistance | Between each terminal of the same polarities: 100 MΩ min. Between each terminal and non-live-metallic part: 100 MΩ min. at 500 VDC |
| Impulse withstand voltage | Between each terminal of the same polarities: 4 kV Between each terminaland ground: 4 kV Between each terminal of the different polarities: 4 kV |
| Durability | Electrical: 500,000 operations min. (10 A at 250 VAC) Mechanical: 10 million operations min. |
| Vibration resistance | Malfunction: 10 to 55 Hz, 0.75 mm single amplitude |
| Shock resistance | Destruction: 1000 m/s2 min. Malfunction: 300 m/s2 min. |
| Degree of protection | IP67 |
| Classification of protection against electric shock | Class I (with ground terminal) |
| Operating Force (OF) | Standard value 9.41 N max. |
|---|---|
| Release Force (RF) | Standard value 1.47 N min. |
| Pre-Travel (PT) | Standard value 21±3 ° |
| Over-Travel (OT) | Standard value 50 ° min. |
| Total Travel (TT) | Reference value 75 ° |
| Direct Opening Force | Standard value 19.61 N min. |
| Direct Opening Travel | Standard value 35 ° min. |
As of May 21, 2026
As of May 21, 2026
Mounting hole dimensions

As of May 21, 2026
As of May 21, 2026

As of May 21, 2026