G3HD-X03S-VD DC4-24

Solid State Relays G3[]-VD

Image

Transistor output, Input: 4 to 24 VDC, Output: 3A 4 to 48 VDC, SPST-NO, Plug-in terminal

Product classification Relay compatible Solid State Relay
Operating rated voltage 4 to 24 VDC
Load voltage range 3 to 52.8 VDC
Load current 0.1 A to 3 A at 40 ℃
Indicator Not equipped
Terminal structure Plug-in terminal

Item list of G3H / G3HD

  • Ratings / Performance
Product classificationRelay compatible Solid State Relay
Operating rated voltage4 to 24 VDC
Operating voltage range3 to 28 VDC
Input impedance1.5 kΩ+20% -10%
Must operate voltage3 VDC max.
Must release voltage1 VDC min.
Isolation methodPhotocoupler
Rated load voltage4 to 48 VDC
Load voltage range3 to 52.8 VDC
Load current0.1 A to 3 A at 40 ℃
Inrush current resistivity18 A45 A (10 ms)
18 A (10 ms)
45 A (10 ms)
Output ON voltage drop1.6 V (RMS)
Leakage current5 mA (at 50 VDC)
Ambient temperatureOperating: -30 to 80 ℃
Storage: -30 to 100 ℃
(with no icing or condensation)
Ambient humidityOperating: 45 to 85%RH
(with no icing or condensation)
Operate time0.5 ms max.
Release time2 ms max.
IndicatorNot equipped
Insulation resistance100 MΩ (at 500 VDC)
Dielectric strength1500 V 50/60 Hz 1 min
Vibration resistance10 to 55 to 10 Hz, 0.75-mm single amplitude (1.5-mm double amplitude)
Shock resistance1,000 m/s**2
Terminal structurePlug-in terminal
MountingSocket
WeightApprox. 50 g
  • Dimensions

  • Connection diagram

Terminal arrangement and internal connection

  • Characteristic figure

Load current-ambient temperature

Inrush current resistivity (Non-repetitive) (The dotted line is a repetition. Keep the inrush current below the values shown by the dotted line if it occurs repetitively.)

Series

Solid State Relays G3[]-VD

G3H / G3HD

about this Product