Solid State Contactors for Heaters
Product classification |
For 3-phase Heater |
---|---|
Zero cross function |
Equipped |
Operating indicator |
Equipped (Yellow) |
Rated voltage |
12 to 24 VDC |
Rated load voltage |
100 to 240 VAC |
Load current |
15 A (at 40 ℃) |
Terminal structure |
Screw terminal |
As of February 28, 2024
Product classification | For 3-phase Heater | ||
---|---|---|---|
Number of phases | Three-phase | ||
Number of elements | 2 | ||
Isolation method | Phototriac | ||
Zero cross function | Equipped | ||
Operating indicator | Equipped (Yellow) | ||
Terminal structure | Screw terminal | ||
Mounting | DIN track mounting, Screw mounting | ||
Input | Rated voltage | 12 to 24 VDC | Operating voltage range | 9.6 to 30 VDC | Input current | 10 mA max. (at 24 VDC) | Operate voltage | 9.6 V max.DC | Release voltage | 1 V min.DC |
Output | Rated load voltage | 100 to 240 VAC | Load voltage range | 75 to 264 VAC | Minimum load current | 0.2 A | Load current | 15 A (at 40 ℃) | Inrush current resistivity | 150 A (60 Hz 1 cycle) | Permissible I2**t | 121 A2s | Applicable load | Load carrying capacity | 5.1 kW (at 200 VAC) |
Operate time | 1/2 cycle of load power source + 1 ms max. |
---|---|
Release time | 1/2 cycle of load power source + 1 ms max. |
Output ON voltage drop | 1.6 V max. (RMS) |
Leakage current | 10 mA max. (at 200 VAC (The leakage current of phase S will be approximately √3 times larger)) |
Insulation resistance | 100 MΩ min. (at 500 VDC) |
Dielectric strength | 2500 VAC 50/60 Hz 1 min |
Vibration resistance | 10 to 55 to 10 Hz, 0.375 mm single amplitude (0.75 mm double amplitude) |
Shock resistance | 294 m/s2 (98 m/s2 with reverse mounting) |
Ambient temperature (Operating) | -30 to 80 ℃ (with no freezing or condensation) |
Ambient temperature (Storage) | -30 to 100 ℃ (with no freezing or condensation) |
Ambient humidity (Operating) | 45 to 85 % |
Weight | Approx. 1250 g |
As of February 28, 2024
As of February 28, 2024
Mounting holes
As of February 28, 2024
As of February 28, 2024
Terminal arrangement and internal connection
As of February 28, 2024
As of February 28, 2024
Input Voltage vs. Input Impedance and Input Voltage vs. Input Current
Load current-ambient temperature
Inrush current resistivity (Non-repetitive)
As of February 28, 2024
Series