Page top

For Heater Control

These Relays enable high-precision, high-frequency temperature control for reflow ovens, molding machines, and sintering ovens. Models are available with fault detection and cyclic control.

For Heater Control List

There are 10 products of For Heater Control.

G3PJ Solid State Relays for Heaters G3PJ

Our Value Design Products Increase the Value of Your Control Panels. Single-phase SSR for low heat generation enables carrying 25 A (G3PJ-[]25B(-PU)) even for close mounting of three SSRs to contribute to downsizing of control panels. Models available with push-in input terminals.

G3PH High-power Solid State Relays G3PH

High-power, Load-control SSRs with High Current of 75 or 150 A and High Voltage of 240 or 480 VAC

G3PF Solid State Relays with Built-in Current Transformer G3PF

A New-concept SSR with Built-in Current Transformer. Heater Burnout and SSR Shortcircuit Failure Detection.

G3PE (Single-phase) Solid State Relays for Heaters G3PE (Single-phase)

Compact, Slim-profile SSRs with Heat Sinks. Models with No Zero Cross for a Wide Range of Applications.

G3PE (Three-phase) Solid State Contactors for Heaters G3PE (Three-phase)

Compact, Slim-profile SSRs with Heat Sinks. Solid State Contactors for Three-phase Heaters Reduced Installation Work with DIN Track Mounting.

G32A-B AC Input Unit G32A-B

AC Input Unit Enabling AC Operation

G32A-C Voltage Detection Unit G32A-C

Prevents G3PA Malfunction

G32A-D Short-circuit Units G32A-D

Allows 2-wire Switching of 3-phase Power

G3NA Solid State Relays G3NA

The reliable choice for Hockey-puck-style Solid State Relays. Available in a Wide Range of Currents.

G3NE Solid State Relays G3NE

Compact, Low-cost, SSR Switching 5 to 20 A