Page top

H3CA-A

Solid-state Timer

CG Image [3D-CAD]

48*48 mm (1/16 DIN) , Surface Mounting / Flush Mounting , 8-Multi-Modes , 11-Pin Model

about this Product Family

Ratings
Rated supply voltage 24 to 240 VAC 50/60 Hz
12 to 240 VDC Permissible ripple: 20% max.
Operating voltage range 90% to 110% of rated supply voltage(21.6 to 264 VAC/10.8 to 264 VDC)
Power consumption Approx. 0.2 to 4 VA
Approx. 0.2 to 2 W
Note: Inrush current will flow for a short time when the power supply is turned ON. Inrush Current (Reference Values)
1.6 A (peak value) (Applied voltage: 264 VAC, Time: 0.6 ms)
Time ranges (Number of ranges) 7
Time ranges 0.1 s to 99.9 s, 1 s to 999 s, 0.1 min to 99.9 min, 1 min to 999 min, 0.1 h to 99.9 h, 1 h to 999 h, 10 h to 9990 h
Select method Thumbwheel Switch
Input signals Start, Reset, Gate, Check
Input method No-voltage input
Minimum input signal width 0.05 s (Reset, Gate)
Output modes A (ON delay), B (Repeat cycle), C (Signal ON/OFF delay), D (Signal OFF delay), E (Interval), F (One shot flicker), G (Signal ON/OFF delay), H (Signal OFF delay)
Control output (Contact output) Type: Time-limit contact: SPDT
Switching capacities (Resistive load): 3 A at 250 VAC
Switching capacities (Inductive load): 1 A 250 VAC (cos phi=0.4) / 2.5 A 24 VDC ( L/R=7 ms)
Minimum applicable load: 100 mA at 5 VDC (failure level: P)
Reset system Self-reset/External reset
Power reset Reset time: 0.5 s max.
Display method LCD
Ambient temperature Operating: -10 to 55 CEL (with no icing or condensation)
Storage: -25 to 65 CEL (with no icing or condensation)
Ambient humidity Operating: 35 to 85% RH
Storage: 35 to 85% RH
Characteristics
Accuracy of operating time +/- 0.3% +/- 0.05 s (The values are based on the set value.)
Setting error +/- 0.5% +/- 0.05 s (The values are based on the set value.)
Influence of voltage +/- 0.3% +/- 0.05 s (The values are based on the set value.)
Influence of temperature +/- 0.3% +/- 0.05 s (The values are based on the set value.)
Insulation resistance 100 MOhm min. (at 500 VDC)
between current-carrying terminals and exposed non-curernt-carrying metal parts, between control output terminals and operating circuit, between non-continuous contacts
Dielectric strength between current-carrying metal parts and non-curernt-carrying metal parts: 2000 VAC 50/60 Hz for 1 min
between control output terminals and operating circuit: 2000 VAC 50/60 Hz for 1 min
between non-continuous contacts: 1000 VAC 50/60 Hz for 1 min
Impulse withstand voltage between power terminals: 3 kV
between current-carrying metal parts and exposed non-curernt-carrying metal parts: 4.5 kV
Noise immunity Between power terminals: +/- 2 kV
Between input terminals: +/- 600 V
Square-wave noise by noise simulator (Pulse width: 100 ns/1 us, Rise: 1-ns)
Vibration resistance (Destruction) 10 to 55 Hz, 0.75 mm single amplitude in each 3 directions for 1 hour
Vibration resistance (Malfunction) 10 to 55 Hz 0.5 mm single amplitude in each 3 directions for 10 min
Shock resistance (Destruction) 1000 m/s**2, in each 6 directions (3 axes) 3 times
Shock resistance (Malfunction) 100 m/s**2, in each 6 directions (3 axes) 3 times
Mechanical Life expectancy (relay output) 10000000 operations min. (under no load at 1800 operations/h)
Electrical Life expectancy (relay output) 100000 operations min. (3 A at 250 VAC resistive load at 1800 operations/h)
Degree of protection IEC60529(JEM): Panel surface: IP40
Applicable standard (UL) Standard No.: UL508
File number: E41515
Applicable standard (CSA) Standard No.: CSA C22.2 No.14
File number: LR22310
Applicable standard (LR) Approved
Applicable standard (NK) A-441-1A
Applicable standard (EC Directive (EMC Directive) ) EMI: EN61812-1
Emission Enclosure: EN55011 Group 1 class A
Emission AC mains: EN55011 Group 1 class A
EMS: EN61812-1
Immunity ESD: EN61000-4-2 (6 kV contact discharge (level 2), 8 kV air discharge (level 3))
RF-interference: EN61000-4-3 (10 V/m (Amplitude-modulated, 80 MHz to 1 GHz) (level 3), 10 V/m (Pulse-modulated, 900 MHz 5 MHz) (level 3))
Immunity Burst: EN61000-4-4 (2 kV power-line (level 3), 1 kV I/O signal-line (level 4))
Immunity Surge: EN61000-4-5 (1 kV line to lines (power and output lines) (level 3), 2 kV line to ground (power and output lines) (level 3))
Mounting method Flush mounting / Surface mounting
external connection method 11-pin round socket
Case color Light gray (Munsell 5Y7/1)
Accessory (sold separately) Soft Cover (Y92A-48D)
Hard Cover (Y92A-48B)
Flush Mounting Adapter (Y92F-30)
Flush Mounting Adapter (Y92F-70)
Flush Mounting Adapter (Y92F-71)
Weight Approx. 110 g

Caution:
All units are in millimeters unless otherwise indicated.