Page top

Z-15HW-B

General-purpose Basic Switch

Image

General-purpose Basic switch, Standard type, General load, Rated carry current 15 A, Hinge lever (low OF), Screw terminal, Contact gap 0.25 mm

Actuator Hinge lever
Type High sensitivity
Contact form SPDT
Terminal Screw terminal (M4)
Rated current 15 A
Degree of protection IP00

Item list of Z

  • Ratings / Performance
ActuatorHinge lever
Stainless steel lever
Radius of curvature: R63.5
low OF
TypeHigh sensitivity
Contact formSPDT
Rivet
Ag
Contact gap (standard value)0.25 mm
TerminalScrew terminal (M4)
LoadGeneral load
Rated current15 A
Ratings (AC) Non-Inductive loadResistive load: 15 A at 125 VAC, 15 A at 250 VAC, 10 A at 500 VAC
Lamp load (NC): 3 A at 125 VAC, 2.5 A at 250 VAC, 1.5 A at 500 VAC
Lamp load (NO): 1.5 A at 125 VAC, 1.25 A at 250 VAC, 0.75 A at 500 VAC
Inductive load: 15 A at 125 VAC, 15 A at 250 VAC, 6 A at 500 VAC
Motor load (NC): 5 A at 125 VAC, 3 A at 250 VAC, 1.5 A at 500 VAC
Motor load (NO): 2.5 A at 125 VAC, 1.5 A at 250 VAC, 0.75 A at 500 VAC
Ratings (DC) Non-Inductive loadResistive load: 15 A at 8 VDC, 15 A at 14 VDC, 2 A at 30 VDC, 0.4 A at 125 VDC, 0.2 A at 250 VDC
Lamp load (NC): 3 A at 8 VDC, 3 A at 14 VDC, 2 A at 30 VDC, 0.4 A at 125 VDC, 0.2 A at 250 VDC
Lamp load (NO): 1.5 A at 8 VDC, 1.5 A at 14 VDC, 1.4 A at 30 VDC, 0.4 A at 125 VDC, 0.2 A at 250 VDC
Inductive load: 15 A at 8 VDC, 10 A at 14 VDC, 1 A at 30 VDC, 0.03 A at 125 VDC, 0.02 A at 250 VDC
Motor load (NC): 5 A at 8 VDC, 5 A at 14 VDC, 1 A at 30 VDC, 0.03 A at 125 VDC, 0.02 A at 250 VDC
Motor load (NO): 2.5 A at 8 VDC, 2.5 A at 14 VDC, 1 A at 30 VDC, 0.03 A at 125 VDC, 0.02 A at 250 VDC
Inrush currentNC: 30 A max.
NO: 15 A max.
Ambient temperature-25 to 80 ℃ (with no icing)
Ambient humidity35 to 85 %
Permissible operating frequencyElectrical: 20 operations / 1 minute max.
Mechanical: 240 operations / 1 minute max.
Contact resistance (Initial value)15 mΩ max.
Insulation resistance100 MΩ min. (at 500 VDC)
Dielectric strengthBetween each terminal of the same polarities: 600 VAC 50/60 Hz for 1 min
Between live-metallic part and ground: 2,000 VAC 50/60 Hz 1 min
Between each terminal and non-live-metallic part: 2,000 VAC 50/60 Hz 1 min
DurabilityElectrical: 500,000 operations min.
Mechanical: 10 million operations min.
Degree of protectionIP00
Degree of protection against electric shockClass I
Proof tracking index(PTI)175
Malfunction: 10 to 55 Hz, 1.5 mm double amplitude (Malfunction: 1 ms max.)
Destruction: 1000 m/s2
Operating Force (OF)Standard value 0.66 N max.
Release Force (RF)Standard value 0.14 N min.
Over-Travel (OT)Standard value 5.6 mm min.
Movement Differential (MD)Standard value 0.63 mm max.
Free Position (FP)Standard value 27.4 mm max.
Operating Position (OP)Standard value 18.2 to 19.8 mm
  • Mounting hole dimensions

Screw mounting hole dimensions

  • Terminals

  • Applicable load diagram

Series

General-purpose Basic Switch

Z