Page top

Item list of E2V-X[]

All Metals and Long-distance Types

All Metals and Long-distance Types E2V-X[]

Aluminum and Iron Both Detectable from Long Distances

about this Product Family

Displaying individual registered product index. Select and click for details.

Count

All Items 1 - 20 of 66

  1. 1
  2. 2
  3. 3
  4. 4
Model NumberDescription
Shielded, Cylinder typeM30, DC Three-wires models, Sensing distance 10 mm, Operation mode NO, PNP open collector, Pre-wired models (2 m)
Shielded, Cylinder typeM30, DC Three-wires models, Sensing distance 10 mm, Operation mode NO, PNP open collector, Pre-wired models (5 m)
Shielded, Cylinder typeM30, DC Three-wires models, Sensing distance 10 mm, Operation mode NC, PNP open collector, Pre-wired models (2 m)
Shielded, Cylinder typeM30, DC Three-wires models, Sensing distance 10 mm, Operation mode NC, PNP open collector, Pre-wired models (5 m)
Shielded, Cylinder typeM30, DC Three-wires models, Sensing distance 10 mm, Operation mode NO, NPN open collector, Pre-wired models (2 m)
Shielded, Cylinder typeM30, DC Three-wires models, Sensing distance 10 mm, Operation mode NO, NPN open collector, Pre-wired models (5 m)
Shielded, Cylinder typeM30, DC Three-wires models, Sensing distance 10 mm, Operation mode NC, NPN open collector, Pre-wired models (2 m)
Shielded, Cylinder typeM30, DC Three-wires models, Sensing distance 10 mm, Operation mode NC, NPN open collector, Pre-wired models (5 m)
Shielded, Cylinder typeM30, DC Three-wires models, Sensing distance 15 mm, Operation mode NO, PNP open collector, Pre-wired models (2 m)
Shielded, Cylinder typeM30, DC Three-wires models, Sensing distance 15 mm, Operation mode NO, PNP open collector, Pre-wired models (5 m)
Shielded, Cylinder typeM30, DC Three-wires models, Sensing distance 15 mm, Operation mode NO, PNP open collector, M12 connector models
Shielded, Cylinder typeM30, DC Three-wires models, Sensing distance 15 mm, Operation mode NO, PNP open collector, Pre-wired smartclick M12 connector model (0.3 m)
Shielded, Cylinder typeM30, DC Three-wires models, Sensing distance 15 mm, Operation mode NC, PNP open collector, Pre-wired models (2 m)
Shielded, Cylinder typeM30, DC Three-wires models, Sensing distance 15 mm, Operation mode NC, PNP open collector, Pre-wired models (5 m)
Shielded, Cylinder typeM30, DC Three-wires models, Sensing distance 15 mm, Operation mode NC, PNP open collector, M12 connector models
Shielded, Cylinder typeM30, DC Three-wires models, Sensing distance 15 mm, Operation mode NO, NPN open collector, Pre-wired models (2 m)
Shielded, Cylinder typeM30, DC Three-wires models, Sensing distance 15 mm, Operation mode NO, NPN open collector, Pre-wired models (5 m)
Shielded, Cylinder typeM30, DC Three-wires models, Sensing distance 15 mm, Operation mode NO, NPN open collector, M12 connector models
Shielded, Cylinder typeM30, DC Three-wires models, Sensing distance 15 mm, Operation mode NO, NPN open collector, Pre-wired smartclick M12 connector model (0.3 m)
Shielded, Cylinder typeM30, DC Three-wires models, Sensing distance 15 mm, Operation mode NC, NPN open collector, Pre-wired models (2 m)

All Items 1 - 20 of 66

  1. 1
  2. 2
  3. 3
  4. 4