Proximity Sensors are also available for special applications in long-distance models, and slim models are available for use combined with Proximity Sensors.
There are 8 products of Others.
Ultra-long Sensing-distance Proximity Sensor
TL-L
Detection Distance of 100 mm for Both Ferrous and Non-ferrous Substances.
Magnetic Proximity Sensor
GLS
Easy-to-use, Simple Magnetic Proximity Sensor
Long-distance Proximity Sensor
TL-LP / LY
Long-distance Model with a Sensing distance of 50 mm.
Inductive Coupler
F92A
Transmit Limit Switch ON/OFF Signals without Making Contact
Long-barrel Inductive Proximity Sensor
E2E2
Proximity Sensor with a Long Screw Length
All Metals and Long-distance Types
E2V-X[]
Aluminum and Iron Both Detectable from Long Distances
IO-Link Proximity Sensor (Standard Models)
E2E-[]-IL[]
IO-Link Makes Sensor Level Information Visible and Solves the Three Major Issues at Manufacturing Sites! Standard Proximity Sensor.
IO-Link Proximity Sensor (Spatter-resistant Models)
E2EQ-[]-IL[]
IO-Link Makes Sensor Level Information Visible and Solves the Three Major Issues at Manufacturing Sites! A Proximity Sensor That Can Be Used in a Spatter Environment.