All Metals and Long-distance Types
Aluminum and Iron Both Detectable from Long Distances
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
E2V-X8C1 5M | All-metal and long-distance model proximity sensor, Sensing distance 8 mm, NPN, NO, Pre-wired models, 5 m |
E2V-X8C1-M1 | All-metal and long-distance model proximity sensor, Sensing distance 8 mm, NPN, NO, M12 connector models |
E2V-X8C1-M1TJ 0.3M | All-metal and long-distance model proximity sensor, Sensing distance 8 mm, NPN, NO, Prewired M12 smart click connector model, 0.3 m |
E2V-X8C2 2M | All-metal and long-distance model proximity sensor, Sensing distance 8 mm, NPN, NC, Pre-wired models, 2 m |
E2V-X8C2 5M | All-metal and long-distance model proximity sensor, Sensing distance 8 mm, NPN, NC, Pre-wired models, 5 m |
E2V-X8C2-M1 | All-metal and long-distance model proximity sensor, Sensing distance 8 mm, NPN, NC, M12 connector models |
XS5F-D421-D80-F | Connector with Cables, Socket on One Cable End, A-coding (DC type), 4 poles, Gold plating, Straight, Fire-retardant, PVC robot cable, 2 m |
XS5F-D421-G80-F | Connector with Cables, Socket on One Cable End, A-coding (DC type), 4 poles, Gold plating, Straight, Fire-retardant, PVC robot cable, 5 m |