NX7 Overview
Motion, Logic and Vision in one
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
NX-TC2405 | Number of input points 2 point, Number of outputs 2 point, Heater burnout alarm |
NX-TC2406 | Number of input points 2 point, Number of outputs 2 point |
NX-TC2407 | Number of input points 2 point, Number of outputs 4 point |
NX-TC2408 | Number of input points 2 point, Number of outputs 2 point, Linear current output |
NX-TC3405 | Number of input points 4 point, Number of outputs 4 point, Heater burnout alarm |
NX-TC3406 | Number of input points 4 point, Number of outputs 4 point |
NX-TC3407 | Number of input points 4 point, Number of outputs 8 point |
NX-TC3408 | Number of input points 4 point, Number of outputs 4 point, Linear current output |