Page top

Item list of E2E2

Long-barrel Inductive Proximity Sensor

Long-barrel Inductive Proximity Sensor E2E2

Proximity Sensor with a Long Screw Length

about this Product Family

Displaying individual registered product index. Select and click for details.

Count

All Items 21 - 40 of 78

  1. 1
  2. 2
  3. 3
  4. 4
Model NumberDescription
Shielded, Cylinder type (with screw) M30, AC 2-wire models, Sensing distance 10 mm ±10%, NC, Pre-wired models
Shielded, Cylinder type (with screw) M30, AC 2-wire models, Sensing distance 10 mm ±10%, NC, Pre-wired models
Unshielded, Cylinder type (with screw) M18, DC 2-wire models, Sensing distance 14 mm ±10%, NO, Pre-wired models
Unshielded, Cylinder type (with screw) M18, DC 2-wire models, Sensing distance 14 mm ±10%, NO, Pre-wired models
Unshielded, Cylinder type (with screw) M18, DC 2-wire models, Sensing distance 14 mm ±10%, NO, Different frequency, Pre-wired models
Unshielded, Cylinder type (with screw) M18, DC 2-wire models, Sensing distance 14 mm ±10%, NC, Pre-wired models
Unshielded, Cylinder type (with screw) M30, DC Three-wires models, Sensing distance 18 mm ±10%, NO, NPN open collector, Pre-wired models
Unshielded, Cylinder type (with screw) M30, DC Three-wires models, Sensing distance 18 mm ±10%, NO, NPN open collector, Pre-wired models
Unshielded, Cylinder type (with screw) M30, DC Three-wires models, Sensing distance 18 mm ±10%, NC, NPN open collector, Pre-wired models
Unshielded, Cylinder type (with screw) M30, DC Three-wires models, Sensing distance 18 mm ±10%, NC, NPN open collector, Pre-wired models
Unshielded, Cylinder type (with screw) M30, AC 2-wire models, Sensing distance 18 mm ±10%, NO, Pre-wired models
Unshielded, Cylinder type (with screw) M30, AC 2-wire models, Sensing distance 18 mm ±10%, NO, Pre-wired models
Unshielded, Cylinder type (with screw) M30, AC 2-wire models, Sensing distance 18 mm ±10%, NC, Pre-wired models
Unshielded, Cylinder type (with screw) M30, DC 2-wire models, Sensing distance 20 mm ±10%, NO, Pre-wired models
Unshielded, Cylinder type (with screw) M30, DC 2-wire models, Sensing distance 20 mm ±10%, NO, Pre-wired models
Unshielded, Cylinder type (with screw) M30, DC 2-wire models, Sensing distance 20 mm ±10%, NO, Different frequency, Pre-wired models
Unshielded, Cylinder type (with screw) M30, DC 2-wire models, Sensing distance 20 mm ±10%, NC, Pre-wired models
Unshielded, Cylinder type (with screw) M30, DC 2-wire models, Sensing distance 20 mm ±10%, NC, Pre-wired models
Shielded, Cylinder type (with screw) M12, DC Three-wires models, Sensing distance 2 mm ±10%, NO, NPN open collector, Pre-wired models
Shielded, Cylinder type (with screw) M12, DC Three-wires models, Sensing distance 2 mm ±10%, NO, NPN open collector, Pre-wired models

All Items 21 - 40 of 78

  1. 1
  2. 2
  3. 3
  4. 4