Bi-power Relays
Power-switching Compact General-purpose Relays
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
LY1 AC100/110 | Bi-power Relays, 1-pole, Single contacts, Plug-in Terminals, 100/110 VAC |
LY1 AC110/120 | Bi-power Relays, 1-pole, Single contacts, Plug-in Terminals, 110/120 VAC |
LY1 AC12 | Bi-power Relays, 1-pole, Single contacts, Plug-in Terminals, 12 VAC |
LY1 AC200/220 | Bi-power Relays, 1-pole, Single contacts, Plug-in Terminals, 200/220 VAC |
LY1 AC24 | Bi-power Relays, 1-pole, Single contacts, Plug-in Terminals, 24 VAC |
LY1 DC100/110 | Bi-power Relays, 1-pole, Single contacts, Plug-in Terminals, 100/110 VDC |
LY1 DC12 | Bi-power Relays, 1-pole, Single contacts, Plug-in Terminals, 12 VDC |
LY1 DC24 | Bi-power Relays, 1-pole, Single contacts, Plug-in Terminals, 24 VDC |
LY1 DC48 | Bi-power Relays, 1-pole, Single contacts, Plug-in Terminals, 48 VDC |
LY1-0 AC100/110 | Bi-power Relays, 1-pole, Single contacts, PCB Terminals, 100/110 VAC |
LY1-0 AC110/120 | Bi-power Relays, 1-pole, Single contacts, PCB Terminals, 110/120 VAC |
LY1-0 AC200/220 | Bi-power Relays, 1-pole, Single contacts, PCB Terminals, 200/220 VAC |
LY1-0 AC24 | Bi-power Relays, 1-pole, Single contacts, PCB Terminals, 24 VAC |
LY1-0 DC12 | Bi-power Relays, 1-pole, Single contacts, PCB Terminals, 12 VDC |
LY1-0 DC24 | Bi-power Relays, 1-pole, Single contacts, PCB Terminals, 24 VDC |
LY1F AC100/110 | Bi-power Relays, 1-pole, Single contacts, Case-surface mounting, 100/110 VAC |
LY1F AC110/120 | Bi-power Relays, 1-pole, Single contacts, Case-surface mounting, 110/120 VAC |
LY1F AC200/220 | Bi-power Relays, 1-pole, Single contacts, Case-surface mounting, 200/220 VAC |
LY1F AC220/240 | Bi-power Relays, 1-pole, Single contacts, Case-surface mounting, 220/240 VAC |
LY1F AC24 | Bi-power Relays, 1-pole, Single contacts, Case-surface mounting, 24 VAC |