Power Relay
Stable Contact Reliability and Long Life
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
MM3P AC6 | Power relay, 3 poles, Plug-in terminal, 6 VAC |
MM3P DC100/110 | Power relay, 3 poles, Plug-in terminal, 100/110 VDC |
MM3P DC12 | Power relay, 3 poles, Plug-in terminal, 12 VDC |
MM3P DC200/220 | Power relay, 3 poles, Plug-in terminal, 200/220 VDC |
MM3P DC24 | Power relay, 3 poles, Plug-in terminal, 24 VDC |
MM3P DC48 | Power relay, 3 poles, Plug-in terminal, 48 VDC |
MM3P DC6 | Power relay, 3 poles, Plug-in terminal, 6 VDC |
MM3PN AC100/(110) | Power relay, 3 poles, Plug-in terminal, Models with built-in operation indicators, 100/110 VAC |
MM3PN AC200/(220) | Power relay, 3 poles, Plug-in terminal, Models with built-in operation indicators, 200/220 VAC |
MM3PN DC100/110 | Power relay, 3 poles, Plug-in terminal, Models with built-in operation indicators, 100/110 VDC |
MM3PN DC12 | Power relay, 3 poles, Plug-in terminal, Models with built-in operation indicators, 12 VDC |
MM3PN DC200/220 | Power relay, 3 poles, Plug-in terminal, Models with built-in operation indicators, 200/220 VDC |
MM3PN DC24 | Power relay, 3 poles, Plug-in terminal, Models with built-in operation indicators, 24 VDC |
MM3PN DC48 | Power relay, 3 poles, Plug-in terminal, Models with built-in operation indicators, 48 VDC |
MM3X AC100/(110) | Power relay, 3 poles, DC-switching type, Solder terminal, 100/110 VAC |
MM3X AC200/(220) | Power relay, 3 poles, DC-switching type, Solder terminal, 200/220 VAC |
MM3X DC100/110 | Power relay, 3 poles, DC-switching type, Solder terminal, 100/110 VDC |
MM3X DC12 | Power relay, 3 poles, DC-switching type, Solder terminal, 12 VDC |
MM3X DC24 | Power relay, 3 poles, DC-switching type, Solder terminal, 24 VDC |
MM3XB AC100/(110) | Power relay, 3 poles, DC-switching type, Screw terminal, 100/110 VAC |