Page top

Item list of G3NA

Solid State Relays

Solid State Relays G3NA

The reliable choice for Hockey-puck-style Solid State Relays. Available in a Wide Range of Currents.

Displaying individual registered product index. Select and click for details.

Count

All Items 1 - 20 of 24

Model Number Description
Solid State Relay, Rated load voltage 24 to 240 VAC, 0.208333333333333, Zero cross function Equipped, Screw terminal, Certified by UL, CSA, and EN (TUV), Rated voltage 100 to 240 VAC
Solid State Relay, Rated load voltage 24 to 240 VAC, 0.208333333333333, Zero cross function Equipped, Screw terminal, Certified by UL, CSA, and EN (TUV), Rated voltage 5 to 24 VDC
Solid State Relay, Rated load voltage 24 to 240 VAC, 0.416666666666667, Zero cross function Equipped, Screw terminal, Certified by UL, CSA, and EN (TUV), Rated voltage 100 to 240 VAC
Solid State Relay, Rated load voltage 24 to 240 VAC, 0.416666666666667, Zero cross function Equipped, Screw terminal, Certified by UL, CSA, and EN (TUV), Rated voltage 5 to 24 VDC
Solid State Relay, Rated load voltage 24 to 240 VAC, 20 A, Zero cross function Equipped, Screw terminal, Certified by UL, CSA, and EN (TUV), Rated voltage 100 to 240 VAC
Solid State Relay, Rated load voltage 24 to 240 VAC, 20 A, Zero cross function Equipped, Screw terminal, Certified by UL, CSA, and EN (TUV), Rated voltage 5 to 24 VDC
Solid State Relay, Rated load voltage 24 to 240 VAC, 40 A, Zero cross function Equipped, Screw terminal, Certified by UL, CSA, and EN (TUV), Rated voltage 100 to 240 VAC
Solid State Relay, Rated load voltage 24 to 240 VAC, 40 A, Zero cross function Equipped, Screw terminal, Certified by UL, CSA, and EN (TUV), Rated voltage 5 to 24 VDC
Solid State Relay, Rated load voltage 24 to 240 VAC, 75 A, Zero cross function Equipped, Screw terminal, Certified by UL, CSA, and EN (TUV), Rated voltage 100 to 240 VAC
Solid State Relay, Rated load voltage 24 to 240 VAC, 75 A, Zero cross function Equipped, Screw terminal, Certified by UL, CSA, and EN (TUV), Rated voltage 5 to 24 VDC
Solid State Relay, Rated load voltage 24 to 240 VAC, 90 A, Zero cross function Equipped, Screw terminal, Certified by UL, CSA, and EN (TUV), Rated voltage 100 to 240 VAC
Solid State Relay, Rated load voltage 24 to 240 VAC, 90 A, Zero cross function Equipped, Screw terminal, Certified by UL, CSA, and EN (TUV), Rated voltage 5 to 24 VDC
Solid State Relay, Rated load voltage 200 to 480 VAC, 0.416666666666667, Zero cross function Equipped, Screw terminal, Certified by UL, CSA, and EN (TUV), Rated voltage 100 to 240 VAC
Solid State Relay, Rated load voltage 200 to 480 VAC, 0.416666666666667, Zero cross function Equipped, Screw terminal, Certified by UL, CSA, and EN (TUV), Rated voltage 5 to 24 VDC
Solid State Relay, Rated load voltage 200 to 480 VAC, 20 A, Zero cross function Equipped, Screw terminal, Certified by UL, CSA, and EN (TUV), Rated voltage 100 to 240 VAC
Solid State Relay, Rated load voltage 200 to 480 VAC, 20 A, Zero cross function Equipped, Screw terminal, Certified by UL, CSA, and EN (TUV), Rated voltage 5 to 24 VDC
Solid State Relay, Rated load voltage 200 to 480 VAC, 40 A, Zero cross function Equipped, Screw terminal, Certified by UL, CSA, and EN (TUV), Rated voltage 100 to 240 VAC
Solid State Relay, Rated load voltage 200 to 480 VAC, 40 A, Zero cross function Equipped, Screw terminal, Certified by UL, CSA, and EN (TUV), Rated voltage 5 to 24 VDC
Solid State Relay, Rated load voltage 200 to 480 VAC, 75 A, Zero cross function Equipped, Screw terminal, Certified by UL, CSA, and EN (TUV), Rated voltage 100 to 240 VAC
Solid State Relay, Rated load voltage 200 to 480 VAC, 75 A, Zero cross function Equipped, Screw terminal, Certified by UL, CSA, and EN (TUV), Rated voltage 5 to 24 VDC

All Items 1 - 20 of 24