Page top

Lead Contents

FAQ02770 of General Purpose Relays FAQ

FAQ No. FAQ02770

Primary Contents

Question

What is the maximum distance for operating MY4 DC24V General-purpose Relays?

Answer



The distance depends on the type and installation conditions of the cable. Both ends of the Relays coil must measure at least 90% of the rated coil voltage to operate without problems. It is essential to check this beforehand.

Reference Information: Guide to Limits of Cable Lengths

TypeRelay coil
DC Relays
PreconditionsMust-operate voltage of up to 90% of rated voltage allowed
Calculation of
cable length
Symbols
Formulas
Example: For MY4 Relays24 VDC MY4 with CVV Cable

Answer: The cable needs to be within approx. 4.2 km.

Recommended Products

MY

Best-selling, general-purpose relays that can be selected based on operating environment and application

LY

Power-switching Compact General-purpose Relays

G3PE (Three-phase)

Compact, Slim-profile SSRs with Heat Sinks. Solid State Contactors for Three-phase Heaters Reduced Installation Work with DIN Track Mounting.

Other General Purpose Relays FAQ