Page top

Lead Contents

Wiring Systems

Introduction Features
Principles Classifications
Engineering Data Further Information
Explanation of Terms Troubleshooting

Related Contents

Primary Contents



Cable Specifications

Industrial Ethernet Connectors

See Product Lineup and Features on Introduction.
For the detailed information including standards, see Industrial Ethernet Cables Catalog (Cat. NO. G019-E1).

Sensor I/O Connectors

Cables with oil-resistance are used as standard (F-cable) for the XS5/2 Series cables.

Reference:
Cable specifications generally specify the following.

Example: Interpreting “UL AWM2464, 6-mm dia., 4 cores × AWG20 (0.08/110)” Standard Cable

UL ...................Indicates a UL-certified part.

AWM2464 .......Specifies the rating, wire part name, and application.

6-mm dia.........Specifies the cable outer diameter.

4×AWG20 .......Specifies that there are four core wires with a gauge of AWG 20.
(0.08/110) ........Specifies that there are 110 wires with a diameter of 0.08 mm in the conductor section.
(The smaller the wire diameter and the more wires there are, the higher the bending resistance.)