![]()
Global
These are navigation links to move inside this page.
![]()
| Model | File No. | Ratings/Remarks |
|---|---|---|
| E3JM-10M4( )-US E3JM-10S4( )-US E3JM-DS70M4( )-US E3JM-DS70S4( )-US E3JM-R4M4( )-US E3JM-R4S4( )-US |
LR45951 | Input: 24 to 240V AC 50/60Hz 12 to 240V DC Output : 3A 250V AC(Resistive) 100mA 48V DC(DC, SSR) |
E3JK-5M( )-US E3JK-R2M( )-US E3JK-R4M( )-US E3JK-DS30M( )-US |
Input : 24 to 240V AC 50/60Hz 12 to 240V DC Output: 100mA 48V DC(DC, SSR) 3A(Relay output) |
| Model | File No. | Ratings |
|---|---|---|
| Z4W-DD1C | LR45951-177 | Input : 100 to 240V AC 50/60Hz Output : 100mA 30V DC |
| Model | File No. | Ratings |
|---|---|---|
| E2K-C25MY( )-US | E76675 (Listing approval) |
Pilot Duty : 90 to 250V AC Make : 1.2A Break : 0.2A |
E2E-X2Y( )-US E2E-X5MY( )-US |
LR45951 | Pilot Duty : 100 to 120V AC Make : 1.2A Break : 0.2A |
E2E-X5Y( )-US E2E-X10Y( )-US E2E-X10MY( )-US E2E-X18MY( )-US |
Pilot Duty : 24 to 240V AC Make : 1.8A Break : 0.3A |
E2E-X5Y( )-53US E2E-X10Y( )-53US E2E-X10MY( )-53US E2E-X18MY( )-53US |
Pilot Duty : 100 to 120V AC Make : 1.8A Break : 0.3A |
E2E-X2Y( )-M1, M4 E2E-X5MY( )-M1, M4 |
Pilot Duty : 24 to 240V AC Make : 1.2A Break : 0.2A |
E2E-X5Y( )-M1, M4 E2E-X10( )-M1, M4 E2E-X18( )-M1, M4 |
Pilot Duty : 24 to 240V AC Make : 1.8A Break : 0.3A |
E2F-X5Y( )-US E2F-X10Y( )-US |
Pilot Duty : 24 to 240V AC Make : 1.8A Break : 0.3A |
E2F-X5Y( )-53US E2F-X10Y( )-53US |
Pilot Duty : 100 to 120V AC Make : 1.8A Break : 0.3A |
| Model | File No. | Ratings |
|---|---|---|
| S3M-L10-US (Including 14PFA) |
LR46463 | Input: 100, 110, 120, 200, 220, 240V AC 13V A max. Output: 3A 220V AC resistive load 3A 24V DC |
S3D2-AKB-US S3D2-CKB-US S3D2-CCB-US S3D2-CK-US S3D2-AK-US S3D2-CC-US |
LR45951 | Input: 100 to 240V AC 50/60Hz Output: 3A 250V AC resistive load 100mA 30V DC 200mA 12V AC |
S3A-US | LR46463 | Input: 100 to 240V AC 50/60Hz 30V DC max. Output: 12V DC 100mA 250V AC 3A 4 to 20mA |