![]()
Global
These are navigation links to move inside this page.
![]()
| Model | File No. | Ratings/Remarks |
|---|---|---|
| E3JM-10M4( )-US E3JM-10S4( )-US E3JM-DS70M4( )-US E3JM-DS70S4( )-US E3JM-R4M4( )-US E3JM-R4S4( )-US |
E196555 (Listing approval) |
Input: 24 to 240V AC 50/60Hz 12 to 240V DC Output: 3A 250V AC(Resistive) 100mA 48V DC(DC, SSR) |
E3JK-5M( )-US E3JK-R2M( )-US E3JK-R4M( )-US E3JK-DS30M( )-US |
E41515 (Recognition approval) |
Input: 24 to 240V AC 50/60Hz 12 to 240V DC Output: 100mA 48V DC(DC, SSR output) 3A(Relay output) |
E3G-MR19(T)-US E3G-ML79(T)-US |
E196555 (Listing approval) |
Input: 24 to 240V AC 50/60Hz 12 to 240V DC Output: 3A(Relay output) |
| Model | File No. | Ratings/Remarks |
|---|---|---|
| Z4W-DD1C * | E41515 | Input: 100 to 240V AC 50/60Hz Output: 100mA 30V DC |
*Recognition approval. |
| Model | File No. | Ratings/Remarks |
|---|---|---|
| E2K-C25MY ( ) -US | E76675 (Listing approval) |
Pilot Duty: 90 to 250V AC Make: 1.2A Break: 0.2A |
E2E-X2Y ( ) -US E2E-X5MY ( ) -US |
E76675 (Recognition approval) |
Pilot Duty: 24 to 240V AC Make: 1.2A Break: 0.2A |
E2E-X5Y( )-US E2E-X10Y( )-US E2E-X10MY( )-US E2E-X18MY( )-US |
Pilot Duty: 24 to 240V AC Make: 1.8A Break: 0.3A |
E2E-X5Y( )-53US E2E-X10Y( )-53US E2E-X10MY( )-53US E2E-X18MY( )-53US |
Pilot Duty: 100 to 120V AC Make: 1.8A Break: 0.3A |
E2E-X2Y( )-M1, M4 E2E-X5MY( )-M1, M4 |
E76675 (Recognition approval) |
Pilot Duty: 24 to 240V AC Make: 1.2A Break: 0.2A |
E2E-X5Y( )-M1, M4 E2E-X10( )-M1, M4 E2E-X18( )-M1, M4 |
Pilot Duty: 24 to 240V AC Make: 1.8A Break: 0.3A |
E2F-X5Y( )-US E2F-X10Y( )-US |
E76675 (Recognition approval) |
Pilot Duty: 24 to 240V AC Make: 1.8A Break: 0.3A |
E2F-X5Y ( ) -53US E2F-X10Y ( ) -53US |
Pilot Duty: 100 to 120V AC Make: 1.8A Break: 0.3A |
| Model | Ratings/Remarks | Standard No. | Certification No. |
|---|---|---|---|
| E8Y | Input: 12 to 24 VDC Models with comparison output: 50 mA max. Models with linear output: 75 mA max. Output: 30 VDC 100 mA max. NPN or PNP open-collector output |
EN61000-6-2 EN61000-6-3 |
CC50017932 |
| Model | File No. | Ratings/Remarks | ||||||
|---|---|---|---|---|---|---|---|---|
| S3M-L10-US *2 (Including 14PFA) |
E41515 | Inputs: 100, 110, 120, 200, 220, 240V AC 13V A max. Outputs: 3A 220V AC resistive load |
S3D2-AKB-US, -AK-US*1 S3D2-CKB-US, -CK-US S3D2-CCB-US, -CC-US |
E41515 | Inputs: 100 to 240V AC 50/60Hz Outputs: 3A 250V AC(Resistive) 100mA 30V DC 200mA 12V AC |
S3A-US *2 | E41515 | Inputs: 100 to 240V AC 50/60Hz 30V DC max. Outputs: 12V DC 100mA 250V AC 3A 4 to 20mA |
*1. Recognition approval. |
|||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
*2. A UL class-2 transformer is used. |
|||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Sensors with DC Power-supply Specifications of 30 V Max. |
|||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
1. |
Sensors without UL approval can be used if they are connected to the types of circuit described in (1), (2), or (3) below. |
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Use in combination with the following UL-approved power supplies. |
|||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
-1 |
Limited-voltage/current circuit conforming to UL508 |
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
A circuit that uses, as the power supply, the secondary wiring of an insulating transformer |
|||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Maximum voltage (no-load state) |
: |
30 Vrms (42.4 Vpeak) max. and |
|||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Maximum current |
: |
1) |
8 A max. (including short-circuited state) or |
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
2) |
The current is limited with a circuit-protection device (e.g., fuse) of the ratings shown in the following table: |
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
|||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
-2 |
Class 2 power-supply unit conforming to UL1310 |
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
-3 |
Circuit with maximum voltage of 30 Vrms (42.4 Vpeak) that uses, as the power supply, a Class 2 transformer conforming to UL1585 |
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
2. |
A Sensor with UL-approved DC power-supply specifications can, subject to the condition that it is used for a Class 2 circuit, be ordered by attaching the UL mark to the corresponding model number given in the table below. |
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Approved Products for Class 2 Circuit Use (Listing Approval and Recognition Approval) |
|||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
|||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
*1.The recognition mark is not displayed for recognition approval of DC Sensors. If UL marking is required, listing approval marks are displayed. |
|||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
*2.There are some Compact Sensors (e.g., E3T Series) for which listing approval is not available. Contact your OMRON representative for details. |
|||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Note: Numbers or letters are inserted in the parentheses that appear in the "Model" column. |
|||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||