Page top

Industrial Automation

Global

Lead Contents

Standards certification / conformity inquiry

You can check a status of certification and conformity for each standard by entering product type in search box.

*You can see which product category is available for searching in "Applicable product category". "Applicable product category"

Primary Contents

Product type Rating CCC Certifiable Certification No. / Declaration of Conformity No. / Explanation No. of Non-Applicability on CCC Standard No. Remarks

Certification / License / Declaration of Conformity / Explanation of Non-Applicability

D4SL-N4SFA Yes 2020970305001278 GB/T 14048.5-2017 Download
D4SL-N4SFA-N Yes 2020970305001278 GB/T 14048.5-2017 Download
D4SL-N4SFG Yes 2020970305001278 GB/T 14048.5-2017 Download
D4SL-N4SFG-N Yes 2020970305001278 GB/T 14048.5-2017 Download
D4SL-N4TFA Yes 2020970305001278 GB/T 14048.5-2017 Download
D4SL-N4TFA-N Yes 2020970305001278 GB/T 14048.5-2017 Download
D4SL-N4TFG Yes 2020970305001278 GB/T 14048.5-2017 Download
D4SL-N4TFG-N Yes 2020970305001278 GB/T 14048.5-2017 Download
D4SL-N4UFA Yes 2020970305001278 GB/T 14048.5-2017 Download
D4SL-N4UFA-N Yes 2020970305001278 GB/T 14048.5-2017 Download
D4SL-N4UFG Yes 2020970305001278 GB/T 14048.5-2017 Download
D4SL-N4UFG-N Yes 2020970305001278 GB/T 14048.5-2017 Download
D4SL-N4VFA Yes 2020970305001278 GB/T 14048.5-2017 Download
D4SL-N4VFA-N Yes 2020970305001278 GB/T 14048.5-2017 Download
D4SL-N4VFG Yes 2020970305001278 GB/T 14048.5-2017 Download
D4SL-N4VFG-N Yes 2020970305001278 GB/T 14048.5-2017 Download
D4SL-NK1 N/A QQ-Z-1603058 Out of scope of CCC because input/output voltage is less than 36V. Download
D4SL-NK1G N/A QQ-Z-1603058 Out of scope of CCC because input/output voltage is less than 36V. Download
D4SL-NK1S N/A QQ-Z-1603058 Out of scope of CCC because input/output voltage is less than 36V. Download
D4SL-NK2 N/A QQ-Z-1603058 Out of scope of CCC because input/output voltage is less than 36V. Download