Global
You can check a status of certification and conformity for each standard by entering product type in search box.
*You can see which product category is available for searching in "Applicable product category".
"Applicable product category"
| Product type | Rating | Class № | Standard № | Marking | File № | Remarks |
Certification / License / Declaration of Conformity / Explanation of Non-Applicability |
|---|---|---|---|---|---|---|---|
| D4SL-N4QFG-D | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N4QFG-D4 | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N4QFG-D4N | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N4QFG-DN | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N4RDA-D | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N4RDA-D4 | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N4RDA-D4N | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N4RDA-DN | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N4RDG-D | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N4RDG-D4 | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N4RDG-D4N | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N4RDG-DN | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N4RFA-D | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N4RFA-D4 | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N4RFA-D4N | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N4RFA-DN | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N4RFG-D | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N4RFG-D4 | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N4RFG-D4N | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N4RFG-DN | CSA C22.2 No.14 | cURus | Refer to UL |