Global
You can check a status of certification and conformity for each standard by entering product type in search box.
*You can see which product category is available for searching in "Applicable product category".
"Applicable product category"
| Product type | Rating | Class № | Standard № | Marking | File № | Remarks |
Certification / License / Declaration of Conformity / Explanation of Non-Applicability |
|---|---|---|---|---|---|---|---|
| D4SL-N2GFG-D | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N2GFG-D4 | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N2GFG-D4N | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N2GFG-DN | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N2HDA-D | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N2HDA-D4 | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N2HDA-D4N | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N2HDA-DN | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N2HDG-D | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N2HDG-D4 | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N2HDG-DN | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N2HFA-D | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N2HFA-D4 | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N2HFA-D4N | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N2HFA-DN | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N2HFG-D | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N2HFG-D4 | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N2HFG-D4N | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N2HFG-DN | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N2NDA-D | CSA C22.2 No.14 | cURus | Refer to UL |