Global
You can check a status of certification and conformity for each standard by entering product type in search box.
*You can see which product category is available for searching in "Applicable product category".
"Applicable product category"
| Product type | Rating | Class № | Standard № | Marking | File № | Remarks |
Certification / License / Declaration of Conformity / Explanation of Non-Applicability |
|---|---|---|---|---|---|---|---|
| S8FS-G60024C-400 | CSA C22.2 No.107.1,No.62368-1 | cULus,cURus | Refer to UL | ||||
| S8FS-G60024C-H | CSA C22.2 No.107.1,No.62368-1 | cULus,cURus | Refer to UL | ||||
| S8FS-G60024C-R | CSA C22.2 No.107.1,No.60950-1,No.62368-1 | cURus | Refer to UL | ||||
| S8FS-G60024C-W | CSA C22.2 No.107.1,No.62368-1 | cULus,cURus | Refer to UL | ||||
| S8FS-G60024C-WR | CSA C22.2 No.107.1,No.60950-1,No.62368-1 | cURus | Refer to UL | ||||
| S8FS-G60024CD-400 | CSA C22.2 No.107.1,No.62368-1 | cULus,cURus | Refer to UL | ||||
| S8FS-G60024CD-H | CSA C22.2 No.107.1,No.62368-1 | cULus,cURus | Refer to UL | ||||
| S8FS-G60024CD-R | CSA C22.2 No.107.1,No.60950-1,No.62368-1 | cURus | Refer to UL | ||||
| S8FS-G60024CD-W | CSA C22.2 No.107.1,No.62368-1 | cULus,cURus | Refer to UL | ||||
| S8FS-G60024CD-WR | CSA C22.2 No.107.1,No.60950-1,No.62368-1 | cURus | Refer to UL |