Page top

Industrial Automation

Global

Lead Contents

Standards certification / conformity inquiry

You can check a status of certification and conformity for each standard by entering product type in search box.

*You can see which product category is available for searching in "Applicable product category". "Applicable product category"

Primary Contents

Product type Rating CCC Certifiable Certification No. / Declaration of Conformity No. / Explanation No. of Non-Applicability on CCC Standard No. Remarks

Certification / License / Declaration of Conformity / Explanation of Non-Applicability

D4SL-N4FFG-D Yes 2020970305001278 GB/T 14048.5-2017 Download
D4SL-N4FFG-D4 Yes 2020970305001278 GB/T 14048.5-2017 Download
D4SL-N4FFG-D4N Yes 2020970305001278 GB/T 14048.5-2017 Download
D4SL-N4FFG-DN Yes 2020970305001278 GB/T 14048.5-2017 Download
D4SL-N4GDA-D Yes 2020970305001278 GB/T 14048.5-2017 Download
D4SL-N4GDA-D4 Yes 2020970305001278 GB/T 14048.5-2017 Download
D4SL-N4GDA-D4N Yes 2020970305001278 GB/T 14048.5-2017 Download
D4SL-N4GDA-DN Yes 2020970305001278 GB/T 14048.5-2017 Download
D4SL-N4GDG-D Yes 2020970305001278 GB/T 14048.5-2017 Download
D4SL-N4GDG-D4 Yes 2020970305001278 GB/T 14048.5-2017 Download
D4SL-N4GDG-D4N Yes 2020970305001278 GB/T 14048.5-2017 Download
D4SL-N4GDG-DN Yes 2020970305001278 GB/T 14048.5-2017 Download
D4SL-N4GFA-D Yes 2020970305001278 GB/T 14048.5-2017 Download
D4SL-N4GFA-D4 Yes 2020970305001278 GB/T 14048.5-2017 Download
D4SL-N4GFA-D4N Yes 2020970305001278 GB/T 14048.5-2017 Download
D4SL-N4GFA-DN Yes 2020970305001278 GB/T 14048.5-2017 Download
D4SL-N4GFG-D Yes 2020970305001278 GB/T 14048.5-2017 Download
D4SL-N4GFG-D4 Yes 2020970305001278 GB/T 14048.5-2017 Download
D4SL-N4GFG-D4N Yes 2020970305001278 GB/T 14048.5-2017 Download
D4SL-N4GFG-DN Yes 2020970305001278 GB/T 14048.5-2017 Download