Global
You can check a status of certification and conformity for each standard by entering product type in search box.
*You can see which product category is available for searching in "Applicable product category".
"Applicable product category"
| Product type | Rating | Class № | Standard № | Marking | File № | Remarks |
Certification / License / Declaration of Conformity / Explanation of Non-Applicability |
|---|---|---|---|---|---|---|---|
| D4SL-N2AFA | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N2AFA-N | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N2AFG | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N2AFG-N | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N2BFA | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N2BFA-N | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N2BFG | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N2BFG-N | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N2CFA | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N2CFA-N | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N2CFG | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N2CFG-N | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N2DFA | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N2DFA-N | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N2DFG | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N2DFG-N | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N2EDA-D | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N2EDA-D4 | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N2EDA-D4N | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N2EDA-DN | CSA C22.2 No.14 | cURus | Refer to UL |