Global
You can check a status of certification and conformity for each standard by entering product type in search box.
*You can see which product category is available for searching in "Applicable product category".
"Applicable product category"
| Product type | Rating | Class № | Standard № | Marking | File № | Remarks |
Certification / License / Declaration of Conformity / Explanation of Non-Applicability |
|---|---|---|---|---|---|---|---|
| D4SL-N3EDG-D4 | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N3EDG-D4N | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N3EDG-DN | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N3EFA-D | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N3EFA-D4 | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N3EFA-D4N | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N3EFA-DN | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N3EFG-D | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N3EFG-D4 | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N3EFG-D4N | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N3EFG-DN | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N3FDA-D | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N3FDA-D4 | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N3FDA-D4N | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N3FDA-DN | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N3FDG-D | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N3FDG-D4 | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N3FDG-D4N | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N3FDG-DN | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N3FFA-D | CSA C22.2 No.14 | cURus | Refer to UL |