Page top

Industrial Automation

Global

Lead Contents

Standards certification / conformity inquiry

You can check a status of certification and conformity for each standard by entering product type in search box.

*You can see which product category is available for searching in "Applicable product category". "Applicable product category"

Primary Contents

Product type Rating Class № Standard № Marking File № Remarks

Certification / License / Declaration of Conformity / Explanation of Non-Applicability

D4SL-N3FFA-D4 CSA C22.2 No.14 cURus Refer to UL
D4SL-N3FFA-D4N CSA C22.2 No.14 cURus Refer to UL
D4SL-N3FFA-DN CSA C22.2 No.14 cURus Refer to UL
D4SL-N3FFG-D CSA C22.2 No.14 cURus Refer to UL
D4SL-N3FFG-D4 CSA C22.2 No.14 cURus Refer to UL
D4SL-N3FFG-D4N CSA C22.2 No.14 cURus Refer to UL
D4SL-N3FFG-DN CSA C22.2 No.14 cURus Refer to UL
D4SL-N3GDA-D CSA C22.2 No.14 cURus Refer to UL
D4SL-N3GDA-D4 CSA C22.2 No.14 cURus Refer to UL
D4SL-N3GDA-D4N CSA C22.2 No.14 cURus Refer to UL
D4SL-N3GDA-DN CSA C22.2 No.14 cURus Refer to UL
D4SL-N3GDG-D4 CSA C22.2 No.14 cURus Refer to UL
D4SL-N3GDG-D4N CSA C22.2 No.14 cURus Refer to UL
D4SL-N3GDG-DN CSA C22.2 No.14 cURus Refer to UL
D4SL-N3GFA-D CSA C22.2 No.14 cURus Refer to UL
D4SL-N3GFA-D4 CSA C22.2 No.14 cURus Refer to UL
D4SL-N3GFA-D4N CSA C22.2 No.14 cURus Refer to UL
D4SL-N3GFA-DN CSA C22.2 No.14 cURus Refer to UL
D4SL-N3GFG-D CSA C22.2 No.14 cURus Refer to UL
D4SL-N3GFG-D4 CSA C22.2 No.14 cURus Refer to UL