Page top

Industrial Automation

Global

Lead Contents

Standards certification / conformity inquiry

You can check a status of certification and conformity for each standard by entering product type in search box.

*You can see which product category is available for searching in "Applicable product category". "Applicable product category"

Primary Contents

Product type Rating Class № Standard № Marking File № Remarks

Certification / License / Declaration of Conformity / Explanation of Non-Applicability

D4SL-N3PDG-D4N CSA C22.2 No.14 cURus Refer to UL
D4SL-N3PDG-DN CSA C22.2 No.14 cURus Refer to UL
D4SL-N3PFA-D CSA C22.2 No.14 cURus Refer to UL
D4SL-N3PFA-D4 CSA C22.2 No.14 cURus Refer to UL
D4SL-N3PFA-D4N CSA C22.2 No.14 cURus Refer to UL
D4SL-N3PFA-DN CSA C22.2 No.14 cURus Refer to UL
D4SL-N3PFG-D CSA C22.2 No.14 cURus Refer to UL
D4SL-N3PFG-D4 CSA C22.2 No.14 cURus Refer to UL
D4SL-N3PFG-D4N CSA C22.2 No.14 cURus Refer to UL
D4SL-N3PFG-DN CSA C22.2 No.14 cURus Refer to UL
D4SL-N3QDA-D CSA C22.2 No.14 cURus Refer to UL
D4SL-N3QDA-D4 CSA C22.2 No.14 cURus Refer to UL
D4SL-N3QDA-D4N CSA C22.2 No.14 cURus Refer to UL
D4SL-N3QDA-DN CSA C22.2 No.14 cURus Refer to UL
D4SL-N3QDG-D CSA C22.2 No.14 cURus Refer to UL
D4SL-N3QDG-D4 CSA C22.2 No.14 cURus Refer to UL
D4SL-N3QDG-D4N CSA C22.2 No.14 cURus Refer to UL
D4SL-N3QDG-DN CSA C22.2 No.14 cURus Refer to UL
D4SL-N3QFA-D CSA C22.2 No.14 cURus Refer to UL
D4SL-N3QFA-D4 CSA C22.2 No.14 cURus Refer to UL