Page top

Industrial Automation

Global

Lead Contents

Standards certification / conformity inquiry

You can check a status of certification and conformity for each standard by entering product type in search box.

*You can see which product category is available for searching in "Applicable product category". "Applicable product category"

Primary Contents

Product type Rating Class № Standard № Marking File № Remarks

Certification / License / Declaration of Conformity / Explanation of Non-Applicability

D4SL-N3RFG-D4N CSA C22.2 No.14 cURus Refer to UL
D4SL-N3RFG-DN CSA C22.2 No.14 cURus Refer to UL
D4SL-N3SFA CSA C22.2 No.14 cURus Refer to UL
D4SL-N3SFA-N CSA C22.2 No.14 cURus Refer to UL
D4SL-N3SFG CSA C22.2 No.14 cURus Refer to UL
D4SL-N3SFG-N CSA C22.2 No.14 cURus Refer to UL
D4SL-N3TFA CSA C22.2 No.14 cURus Refer to UL
D4SL-N3TFA-N CSA C22.2 No.14 cURus Refer to UL
D4SL-N3TFG CSA C22.2 No.14 cURus Refer to UL
D4SL-N3TFG-N CSA C22.2 No.14 cURus Refer to UL
D4SL-N3UFA CSA C22.2 No.14 cURus Refer to UL
D4SL-N3UFA-N CSA C22.2 No.14 cURus Refer to UL
D4SL-N3UFG CSA C22.2 No.14 cURus Refer to UL
D4SL-N3UFG-N CSA C22.2 No.14 cURus Refer to UL
D4SL-N3VFA CSA C22.2 No.14 cURus Refer to UL
D4SL-N3VFA-N CSA C22.2 No.14 cURus Refer to UL
D4SL-N3VFG CSA C22.2 No.14 cURus Refer to UL
D4SL-N3VFG-N CSA C22.2 No.14 cURus Refer to UL
D4SL-N4AFA CSA C22.2 No.14 cURus Refer to UL
D4SL-N4AFA-N CSA C22.2 No.14 cURus Refer to UL