Global
You can check a status of certification and conformity for each standard by entering product type in search box.
*You can see which product category is available for searching in "Applicable product category".
"Applicable product category"
Product type | Rating | Class № | Standard № | Marking | File № | Remarks |
Certification / License / Declaration of Conformity / Explanation of Non-Applicability |
---|---|---|---|---|---|---|---|
D4SL-N4AFG | CSA C22.2 No.14 | cURus | Refer to UL | ||||
D4SL-N4AFG-N | CSA C22.2 No.14 | cURus | Refer to UL | ||||
D4SL-N4BFA | CSA C22.2 No.14 | cURus | Refer to UL | ||||
D4SL-N4BFA-N | CSA C22.2 No.14 | cURus | Refer to UL | ||||
D4SL-N4BFG | CSA C22.2 No.14 | cURus | Refer to UL | ||||
D4SL-N4BFG-N | CSA C22.2 No.14 | cURus | Refer to UL | ||||
D4SL-N4CFA | CSA C22.2 No.14 | cURus | Refer to UL | ||||
D4SL-N4CFA-N | CSA C22.2 No.14 | cURus | Refer to UL | ||||
D4SL-N4CFG | CSA C22.2 No.14 | cURus | Refer to UL | ||||
D4SL-N4CFG-N | CSA C22.2 No.14 | cURus | Refer to UL | ||||
D4SL-N4DFA | CSA C22.2 No.14 | cURus | Refer to UL | ||||
D4SL-N4DFA-N | CSA C22.2 No.14 | cURus | Refer to UL | ||||
D4SL-N4DFG | CSA C22.2 No.14 | cURus | Refer to UL | ||||
D4SL-N4DFG-N | CSA C22.2 No.14 | cURus | Refer to UL | ||||
D4SL-N4EDA-D | CSA C22.2 No.14 | cURus | Refer to UL | ||||
D4SL-N4EDA-D4 | CSA C22.2 No.14 | cURus | Refer to UL | ||||
D4SL-N4EDA-D4N | CSA C22.2 No.14 | cURus | Refer to UL | ||||
D4SL-N4EDA-DN | CSA C22.2 No.14 | cURus | Refer to UL | ||||
D4SL-N4EDG-D | CSA C22.2 No.14 | cURus | Refer to UL | ||||
D4SL-N4EDG-D4 | CSA C22.2 No.14 | cURus | Refer to UL |