Global
You can check a status of certification and conformity for each standard by entering product type in search box.
*You can see which product category is available for searching in "Applicable product category".
"Applicable product category"
| Product type | Rating | Class № | Standard № | Marking | File № | Remarks |
Certification / License / Declaration of Conformity / Explanation of Non-Applicability |
|---|---|---|---|---|---|---|---|
| D4SL-N4EDG-D4N | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N4EDG-DN | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N4EFA-D | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N4EFA-D4 | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N4EFA-D4N | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N4EFA-DN | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N4EFG-D | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N4EFG-D4 | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N4EFG-D4N | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N4EFG-DN | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N4FDA-D | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N4FDA-D4 | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N4FDA-D4N | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N4FDA-DN | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N4FDG-D4 | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N4FDG-DN | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N4FFA-D | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N4FFA-D4 | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N4FFA-D4N | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N4FFA-DN | CSA C22.2 No.14 | cURus | Refer to UL |