Page top

Industrial Automation

Global

Lead Contents

Standards certification / conformity inquiry

You can check a status of certification and conformity for each standard by entering product type in search box.

*You can see which product category is available for searching in "Applicable product category". "Applicable product category"

Primary Contents

Product type Rating Class № Standard № Marking File № Remarks

Certification / License / Declaration of Conformity / Explanation of Non-Applicability

D4SL-N4FFG-D CSA C22.2 No.14 cURus Refer to UL
D4SL-N4FFG-D4 CSA C22.2 No.14 cURus Refer to UL
D4SL-N4FFG-D4N CSA C22.2 No.14 cURus Refer to UL
D4SL-N4FFG-DN CSA C22.2 No.14 cURus Refer to UL
D4SL-N4GDA-D CSA C22.2 No.14 cURus Refer to UL
D4SL-N4GDA-D4 CSA C22.2 No.14 cURus Refer to UL
D4SL-N4GDA-D4N CSA C22.2 No.14 cURus Refer to UL
D4SL-N4GDA-DN CSA C22.2 No.14 cURus Refer to UL
D4SL-N4GDG-D CSA C22.2 No.14 cURus Refer to UL
D4SL-N4GDG-D4 CSA C22.2 No.14 cURus Refer to UL
D4SL-N4GDG-D4N CSA C22.2 No.14 cURus Refer to UL
D4SL-N4GDG-DN CSA C22.2 No.14 cURus Refer to UL
D4SL-N4GFA-D CSA C22.2 No.14 cURus Refer to UL
D4SL-N4GFA-D4 CSA C22.2 No.14 cURus Refer to UL
D4SL-N4GFA-D4N CSA C22.2 No.14 cURus Refer to UL
D4SL-N4GFA-DN CSA C22.2 No.14 cURus Refer to UL
D4SL-N4GFG-D CSA C22.2 No.14 cURus Refer to UL
D4SL-N4GFG-D4 CSA C22.2 No.14 cURus Refer to UL
D4SL-N4GFG-D4N CSA C22.2 No.14 cURus Refer to UL
D4SL-N4GFG-DN CSA C22.2 No.14 cURus Refer to UL