Global
You can check a status of certification and conformity for each standard by entering product type in search box.
*You can see which product category is available for searching in "Applicable product category".
"Applicable product category"
| Product type | Rating | Class № | Standard № | Marking | File № | Remarks |
Certification / License / Declaration of Conformity / Explanation of Non-Applicability |
|---|---|---|---|---|---|---|---|
| D4SL-N4NDG-D | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N4NDG-D4 | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N4NDG-D4N | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N4NDG-DN | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N4NFA-D | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N4NFA-D4 | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N4NFA-D4N | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N4NFA-DN | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N4NFG-D | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N4NFG-D4 | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N4NFG-D4N | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N4NFG-DN | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N4PDA-D | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N4PDA-D4 | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N4PDA-D4N | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N4PDA-DN | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N4PDG-D | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N4PDG-D4 | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N4PDG-D4N | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N4PDG-DN | CSA C22.2 No.14 | cURus | Refer to UL |