Global
You can check a status of certification and conformity for each standard by entering product type in search box.
*You can see which product category is available for searching in "Applicable product category".
"Applicable product category"
| Product type | Rating | Class № | Standard № | Marking | File № | Remarks |
Certification / License / Declaration of Conformity / Explanation of Non-Applicability |
|---|---|---|---|---|---|---|---|
| D4SL-N4SFA | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N4SFA-N | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N4SFG | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N4SFG-N | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N4TFA | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N4TFA-N | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N4TFG | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N4TFG-N | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N4UFA | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N4UFA-N | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N4UFG | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N4UFG-N | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N4VFA | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N4VFA-N | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N4VFG | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N4VFG-N | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-NK1 | Not certified due to accessory. | ||||||
| D4SL-NK1G | Not certified due to accessory. | ||||||
| D4SL-NK1S | Not certified due to accessory. | ||||||
| D4SL-NK2 | Not certified due to accessory. |