Page top

Industrial Automation

Global

Lead Contents

Standards certification / conformity inquiry

You can check a status of certification and conformity for each standard by entering product type in search box.

*You can see which product category is available for searching in "Applicable product category". "Applicable product category"

Primary Contents

Product type Rating Class № Standard № Marking File № Remarks

Certification / License / Declaration of Conformity / Explanation of Non-Applicability

D4SL-N2QFA-D4 CSA C22.2 No.14 cURus Refer to UL
D4SL-N2QFA-D4N CSA C22.2 No.14 cURus Refer to UL
D4SL-N2QFA-DN CSA C22.2 No.14 cURus Refer to UL
D4SL-N2QFG-D CSA C22.2 No.14 cURus Refer to UL
D4SL-N2QFG-D4 CSA C22.2 No.14 cURus Refer to UL
D4SL-N2QFG-D4N CSA C22.2 No.14 cURus Refer to UL
D4SL-N2QFG-DN CSA C22.2 No.14 cURus Refer to UL
D4SL-N2RDA-D CSA C22.2 No.14 cURus Refer to UL
D4SL-N2RDA-D4 CSA C22.2 No.14 cURus Refer to UL
D4SL-N2RDA-D4N CSA C22.2 No.14 cURus Refer to UL
D4SL-N2RDA-DN CSA C22.2 No.14 cURus Refer to UL
D4SL-N2RDG-D CSA C22.2 No.14 cURus Refer to UL
D4SL-N2RDG-D4 CSA C22.2 No.14 cURus Refer to UL
D4SL-N2RDG-D4N CSA C22.2 No.14 cURus Refer to UL
D4SL-N2RDG-DN CSA C22.2 No.14 cURus Refer to UL
D4SL-N2RFA-D CSA C22.2 No.14 cURus Refer to UL
D4SL-N2RFA-D4 CSA C22.2 No.14 cURus Refer to UL
D4SL-N2RFA-D4N CSA C22.2 No.14 cURus Refer to UL
D4SL-N2RFA-DN CSA C22.2 No.14 cURus Refer to UL
D4SL-N2RFG-D CSA C22.2 No.14 cURus Refer to UL