Global
You can check a status of certification and conformity for each standard by entering product type in search box.
*You can see which product category is available for searching in "Applicable product category".
"Applicable product category"
| Product type | Rating | Class № | Standard № | Marking | File № | Remarks |
Certification / License / Declaration of Conformity / Explanation of Non-Applicability |
|---|---|---|---|---|---|---|---|
| D4SL-N2RFG-D4 | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N2RFG-D4N | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N2RFG-DN | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N2SFA | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N2SFA-N | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N2SFG | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N2SFG-N | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N2TFA | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N2TFA-N | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N2TFG | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N2TFG-N | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N2UFA | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N2UFA-N | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N2UFG | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N2UFG-N | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N2VFA | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N2VFA-N | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N2VFG | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N2VFG-N | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N3AFA | CSA C22.2 No.14 | cURus | Refer to UL |