Global
You can check a status of certification and conformity for each standard by entering product type in search box.
*You can see which product category is available for searching in "Applicable product category".
"Applicable product category"
| Product type | Rating | Class № | Standard № | Marking | File № | Remarks |
Certification / License / Declaration of Conformity / Explanation of Non-Applicability |
|---|---|---|---|---|---|---|---|
| D4SL-N3AFA-N | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N3AFG | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N3AFG-N | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N3BFA | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N3BFA-N | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N3BFG | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N3BFG-N | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N3CFA | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N3CFA-N | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N3CFG | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N3CFG-N | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N3DFA | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N3DFA-N | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N3DFG | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N3DFG-N | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N3EDA-D | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N3EDA-D4 | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N3EDA-D4N | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N3EDA-DN | CSA C22.2 No.14 | cURus | Refer to UL | ||||
| D4SL-N3EDG-D | CSA C22.2 No.14 | cURus | Refer to UL |