Page top

Industrial Automation

Global

Lead Contents

Standards certification / conformity inquiry

You can check a status of certification and conformity for each standard by entering product type in search box.

*You can see which product category is available for searching in "Applicable product category". "Applicable product category"

Primary Contents

Product type Rating CE Marking Conform / Not conform Machinery Directive / Low-voltage Directive Regulation No. Machinery Directive / Low-voltage Directive Certification Body Machinery Directive / Low-voltage Directive Certification No. EMC Directive EMI Regulation No. EMC Directive EMS Regulation No. EMC Directive Certification Body EMC Directive Certification No. Other Directives Remarks

Certification / License / Declaration of Conformity / Explanation of Non-Applicability

D4SL-N3NDA-D4N Yes Yes EN ISO14119,EN60947-5-1 Self-Declaration RoHS Directive Download
D4SL-N3NDA-DN Yes Yes EN ISO14119,EN60947-5-1 Self-Declaration RoHS Directive Download
D4SL-N3NDG-D Yes Yes EN ISO14119,EN60947-5-1 Self-Declaration RoHS Directive Download
D4SL-N3NDG-D4 Yes Yes EN ISO14119,EN60947-5-1 Self-Declaration RoHS Directive Download
D4SL-N3NDG-D4N Yes Yes EN ISO14119,EN60947-5-1 Self-Declaration RoHS Directive Download
D4SL-N3NDG-DN Yes Yes EN ISO14119,EN60947-5-1 Self-Declaration RoHS Directive Download
D4SL-N3NFA-D Yes Yes EN ISO14119,EN60947-5-1 Self-Declaration RoHS Directive Download
D4SL-N3NFA-D4 Yes Yes EN ISO14119,EN60947-5-1 Self-Declaration RoHS Directive Download
D4SL-N3NFA-D4N Yes Yes EN ISO14119,EN60947-5-1 Self-Declaration RoHS Directive Download
D4SL-N3NFA-DN Yes Yes EN ISO14119,EN60947-5-1 Self-Declaration RoHS Directive Download
D4SL-N3NFG-D Yes Yes EN ISO14119,EN60947-5-1 Self-Declaration RoHS Directive Download
D4SL-N3NFG-D4 Yes Yes EN ISO14119,EN60947-5-1 Self-Declaration RoHS Directive Download
D4SL-N3NFG-D4N Yes Yes EN ISO14119,EN60947-5-1 Self-Declaration RoHS Directive Download
D4SL-N3NFG-DN Yes Yes EN ISO14119,EN60947-5-1 Self-Declaration RoHS Directive Download
D4SL-N3PDA-D Yes Yes EN ISO14119,EN60947-5-1 Self-Declaration RoHS Directive Download
D4SL-N3PDA-D4 Yes Yes EN ISO14119,EN60947-5-1 Self-Declaration RoHS Directive Download
D4SL-N3PDA-D4N Yes Yes EN ISO14119,EN60947-5-1 Self-Declaration RoHS Directive Download
D4SL-N3PDA-DN Yes Yes EN ISO14119,EN60947-5-1 Self-Declaration RoHS Directive Download
D4SL-N3PDG-D Yes Yes EN ISO14119,EN60947-5-1 Self-Declaration RoHS Directive Download
D4SL-N3PDG-D4 Yes Yes EN ISO14119,EN60947-5-1 Self-Declaration RoHS Directive Download