Page top

Industrial Automation

Global

Lead Contents

Standards certification / conformity inquiry

You can check a status of certification and conformity for each standard by entering product type in search box.

*You can see which product category is available for searching in "Applicable product category". "Applicable product category"

Primary Contents

Product type Rating CE Marking Conform / Not conform Machinery Directive / Low-voltage Directive Regulation No. Machinery Directive / Low-voltage Directive Certification Body Machinery Directive / Low-voltage Directive Certification No. EMC Directive EMI Regulation No. EMC Directive EMS Regulation No. EMC Directive Certification Body EMC Directive Certification No. Other Directives Remarks

Certification / License / Declaration of Conformity / Explanation of Non-Applicability

D4SL-N4EDG-D4N Yes Yes EN ISO14119,EN60947-5-1 Self-Declaration RoHS Directive Download
D4SL-N4EDG-DN Yes Yes EN ISO14119,EN60947-5-1 Self-Declaration RoHS Directive Download
D4SL-N4EFA-D Yes Yes EN ISO14119,EN60947-5-1 Self-Declaration RoHS Directive Download
D4SL-N4EFA-D4 Yes Yes EN ISO14119,EN60947-5-1 Self-Declaration RoHS Directive Download
D4SL-N4EFA-D4N Yes Yes EN ISO14119,EN60947-5-1 Self-Declaration RoHS Directive Download
D4SL-N4EFA-DN Yes Yes EN ISO14119,EN60947-5-1 Self-Declaration RoHS Directive Download
D4SL-N4EFG-D Yes Yes EN ISO14119,EN60947-5-1 Self-Declaration RoHS Directive Download
D4SL-N4EFG-D4 Yes Yes EN ISO14119,EN60947-5-1 Self-Declaration RoHS Directive Download
D4SL-N4EFG-D4N Yes Yes EN ISO14119,EN60947-5-1 Self-Declaration RoHS Directive Download
D4SL-N4EFG-DN Yes Yes EN ISO14119,EN60947-5-1 Self-Declaration RoHS Directive Download
D4SL-N4FDA-D Yes Yes EN ISO14119,EN60947-5-1 Self-Declaration RoHS Directive Download
D4SL-N4FDA-D4 Yes Yes EN ISO14119,EN60947-5-1 Self-Declaration RoHS Directive Download
D4SL-N4FDA-D4N Yes Yes EN ISO14119,EN60947-5-1 Self-Declaration RoHS Directive Download
D4SL-N4FDA-DN Yes Yes EN ISO14119,EN60947-5-1 Self-Declaration RoHS Directive Download
D4SL-N4FDG-D4 Yes Yes EN ISO14119,EN60947-5-1 Self-Declaration RoHS Directive Download
D4SL-N4FDG-DN Yes Yes EN ISO14119,EN60947-5-1 Self-Declaration RoHS Directive Download
D4SL-N4FFA-D Yes Yes EN ISO14119,EN60947-5-1 Self-Declaration RoHS Directive Download
D4SL-N4FFA-D4 Yes Yes EN ISO14119,EN60947-5-1 Self-Declaration RoHS Directive Download
D4SL-N4FFA-D4N Yes Yes EN ISO14119,EN60947-5-1 Self-Declaration RoHS Directive Download
D4SL-N4FFA-DN Yes Yes EN ISO14119,EN60947-5-1 Self-Declaration RoHS Directive Download