Page top

Industrial Automation

Global

Lead Contents

Standards certification / conformity inquiry

You can check a status of certification and conformity for each standard by entering product type in search box.

*You can see which product category is available for searching in "Applicable product category". "Applicable product category"

Primary Contents

Product type Rating CE Marking Conform / Not conform Machinery Directive / Low-voltage Directive Regulation No. Machinery Directive / Low-voltage Directive Certification Body Machinery Directive / Low-voltage Directive Certification No. EMC Directive EMI Regulation No. EMC Directive EMS Regulation No. EMC Directive Certification Body EMC Directive Certification No. Other Directives Remarks

Certification / License / Declaration of Conformity / Explanation of Non-Applicability

D4SL-N2EDG-D Yes Yes EN ISO14119,EN60947-5-1 Self-Declaration RoHS Directive Download
D4SL-N2EDG-D4 Yes Yes EN ISO14119,EN60947-5-1 Self-Declaration RoHS Directive Download
D4SL-N2EDG-D4N Yes Yes EN ISO14119,EN60947-5-1 Self-Declaration RoHS Directive Download
D4SL-N2EDG-DN Yes Yes EN ISO14119,EN60947-5-1 Self-Declaration RoHS Directive Download
D4SL-N2EFA-D Yes Yes EN ISO14119,EN60947-5-1 Self-Declaration RoHS Directive Download
D4SL-N2EFA-D4 Yes Yes EN ISO14119,EN60947-5-1 Self-Declaration RoHS Directive Download
D4SL-N2EFA-D4N Yes Yes EN ISO14119,EN60947-5-1 Self-Declaration RoHS Directive Download
D4SL-N2EFA-DN Yes Yes EN ISO14119,EN60947-5-1 Self-Declaration RoHS Directive Download
D4SL-N2EFG-D Yes Yes EN ISO14119,EN60947-5-1 Self-Declaration RoHS Directive Download
D4SL-N2EFG-D4 Yes Yes EN ISO14119,EN60947-5-1 Self-Declaration RoHS Directive Download
D4SL-N2EFG-D4N Yes Yes EN ISO14119,EN60947-5-1 Self-Declaration RoHS Directive Download
D4SL-N2EFG-DN Yes Yes EN ISO14119,EN60947-5-1 Self-Declaration RoHS Directive Download
D4SL-N2FDA-D Yes Yes EN ISO14119,EN60947-5-1 Self-Declaration RoHS Directive Download
D4SL-N2FDA-D4 Yes Yes EN ISO14119,EN60947-5-1 Self-Declaration RoHS Directive Download
D4SL-N2FDA-D4N Yes Yes EN ISO14119,EN60947-5-1 Self-Declaration RoHS Directive Download
D4SL-N2FDA-DN Yes Yes EN ISO14119,EN60947-5-1 Self-Declaration RoHS Directive Download
D4SL-N2FDG-D Yes Yes EN ISO14119,EN60947-5-1 Self-Declaration RoHS Directive Download
D4SL-N2FDG-D4 Yes Yes EN ISO14119,EN60947-5-1 Self-Declaration RoHS Directive Download
D4SL-N2FDG-D4N Yes Yes EN ISO14119,EN60947-5-1 Self-Declaration RoHS Directive Download
D4SL-N2FDG-DN Yes Yes EN ISO14119,EN60947-5-1 Self-Declaration RoHS Directive Download