Pushbutton Switch (Cylindrical 22/25-dia.)
Product Search
Note: Only items related to the Catalogue are suggested.
Displaying individual registered product index. Select and click for details.
| Model Number | Description |
|---|---|
| A22L-TA-6A-02M | 22 mm dia. , Lighted , Round projected type |
| A22L-TA-6A-10A | 22 mm dia. , Lighted , Round projected type |
| A22L-TA-6A-10M | 22 mm dia. , Lighted , Round projected type |
| A22L-TA-6A-11A | 22 mm dia. , Lighted , Round projected type |
| A22L-TA-6A-11M | 22 mm dia. , Lighted , Round projected type |
| A22L-TA-6A-20A | 22 mm dia. , Lighted , Round projected type |
| A22L-TA-6A-20M | 22 mm dia. , Lighted , Round projected type |
| A22L-TA-T1-01A | 22 mm dia. , Lighted , Round projected type |
| A22L-TA-T1-01M | 22 mm dia. , Lighted , Round projected type |
| A22L-TA-T1-02A | 22 mm dia. , Lighted , Round projected type |
| A22L-TA-T1-02M | 22 mm dia. , Lighted , Round projected type |
| A22L-TA-T1-10A | 22 mm dia. , Lighted , Round projected type |
| A22L-TA-T1-10M | 22 mm dia. , Lighted , Round projected type |
| A22L-TA-T1-11A | 22 mm dia. , Lighted , Round projected type |
| A22L-TA-T1-11M | 22 mm dia. , Lighted , Round projected type |
| A22L-TA-T1-20A | 22 mm dia. , Lighted , Round projected type |
| A22L-TA-T1-20M | 22 mm dia. , Lighted , Round projected type |
| A22L-TA-T2-01A | 22 mm dia. , Lighted , Round projected type |
| A22L-TA-T2-01M | 22 mm dia. , Lighted , Round projected type |
| A22L-TA-T2-02A | 22 mm dia. , Lighted , Round projected type |
| A22L-TA-T2-02M | 22 mm dia. , Lighted , Round projected type |
| A22L-TA-T2-10A | 22 mm dia. , Lighted , Round projected type |
| A22L-TA-T2-10M | 22 mm dia. , Lighted , Round projected type |
| A22L-TA-T2-11A | 22 mm dia. , Lighted , Round projected type |
| A22L-TA-T2-11M | 22 mm dia. , Lighted , Round projected type |
| A22L-TA-T2-20A | 22 mm dia. , Lighted , Round projected type |
| A22L-TA-T2-20M | 22 mm dia. , Lighted , Round projected type |
| A22L-TG-12-02M | 22 mm dia. , Lighted , Round projected type |
| A22L-TG-12-10M | 22 mm dia. , Lighted , Round projected type |
| A22L-TG-12-11M | 22 mm dia. , Lighted , Round projected type |
| A22L-TG-12-20M | 22 mm dia. , Lighted , Round projected type |
| A22L-TG-12A-01A | 22 mm dia. , Lighted , Round projected type |
| A22L-TG-12A-01M | 22 mm dia. , Lighted , Round projected type |
| A22L-TG-12A-02A | 22 mm dia. , Lighted , Round projected type |
| A22L-TG-12A-02M | 22 mm dia. , Lighted , Round projected type |
| A22L-TG-12A-10A | 22 mm dia. , Lighted , Round projected type |
| A22L-TG-12A-10M | 22 mm dia. , Lighted , Round projected type |
| A22L-TG-12A-11A | 22 mm dia. , Lighted , Round projected type |
| A22L-TG-12A-11M | 22 mm dia. , Lighted , Round projected type |
| A22L-TG-12A-20A | 22 mm dia. , Lighted , Round projected type |
| A22L-TG-12A-20M | 22 mm dia. , Lighted , Round projected type |
| A22L-TG-24-01M | 22 mm dia. , Lighted , Round projected type |
| A22L-TG-24-02M | 22 mm dia. , Lighted , Round projected type |
| A22L-TG-24-10M | 22 mm dia. , Lighted , Round projected type |
| A22L-TG-24-11M | 22 mm dia. , Lighted , Round projected type |
| A22L-TG-24-20M | 22 mm dia. , Lighted , Round projected type |
| A22L-TG-24A-01A | 22 mm dia. , Lighted , Round projected type |
| A22L-TG-24A-01M | 22 mm dia. , Lighted , Round projected type |
| A22L-TG-24A-02A | 22 mm dia. , Lighted , Round projected type |
| A22L-TG-24A-02M | 22 mm dia. , Lighted , Round projected type |
Note: Please consult with your OMRON representative at any time to confirm actual specifications, price, and delivery of product.