Pushbutton Switch (Cylindrical 22/25-dia.)
Product Search
Note: Only items related to the Catalogue are suggested.
Displaying individual registered product index. Select and click for details.
| Model Number | Description |
|---|---|
| A22-MR-10M | 22 mm dia. , Non-lighted , Mushroom medium size type (40 mm dia.) |
| A22-MR-11M | 22 mm dia. , Non-lighted , Mushroom medium size type (40 mm dia.) |
| A22-MR-20M | 22 mm dia. , Non-lighted , Mushroom medium size type (40 mm dia.) |
| A22-MW-01M | 22 mm dia. , Non-lighted , Mushroom medium size type (40 mm dia.) |
| A22-MW-02M | 22 mm dia. , Non-lighted , Mushroom medium size type (40 mm dia.) |
| A22-MW-10M | 22 mm dia. , Non-lighted , Mushroom medium size type (40 mm dia.) |
| A22-MW-11M | 22 mm dia. , Non-lighted , Mushroom medium size type (40 mm dia.) |
| A22-MW-20M | 22 mm dia. , Non-lighted , Mushroom medium size type (40 mm dia.) |
| A22-MY-01M | 22 mm dia. , Non-lighted , Mushroom medium size type (40 mm dia.) |
| A22-MY-02M | 22 mm dia. , Non-lighted , Mushroom medium size type (40 mm dia.) |
| A22-MY-10M | 22 mm dia. , Non-lighted , Mushroom medium size type (40 mm dia.) |
| A22-MY-11M | 22 mm dia. , Non-lighted , Mushroom medium size type (40 mm dia.) |
| A22-MY-20M | 22 mm dia. , Non-lighted , Mushroom medium size type (40 mm dia.) |
| A22-SA-01M | 22 mm dia. , Non-lighted , Mushroom small size type (30 mm dia.) |
| A22-SA-02M | 22 mm dia. , Non-lighted , Mushroom small size type (30 mm dia.) |
| A22-SA-10M | 22 mm dia. , Non-lighted , Mushroom small size type (30 mm dia.) |
| A22-SA-11M | 22 mm dia. , Non-lighted , Mushroom small size type (30 mm dia.) |
| A22-SA-20M | 22 mm dia. , Non-lighted , Mushroom small size type (30 mm dia.) |
| A22-SB-01M | 22 mm dia. , Non-lighted , Mushroom small size type (30 mm dia.) |
| A22-SB-02M | 22 mm dia. , Non-lighted , Mushroom small size type (30 mm dia.) |
| A22-SB-10M | 22 mm dia. , Non-lighted , Mushroom small size type (30 mm dia.) |
| A22-SB-11M | 22 mm dia. , Non-lighted , Mushroom small size type (30 mm dia.) |
| A22-SB-20M | 22 mm dia. , Non-lighted , Mushroom small size type (30 mm dia.) |
| A22-SG-01M | 22 mm dia. , Non-lighted , Mushroom small size type (30 mm dia.) |
| A22-SG-02M | 22 mm dia. , Non-lighted , Mushroom small size type (30 mm dia.) |
| A22-SG-10M | 22 mm dia. , Non-lighted , Mushroom small size type (30 mm dia.) |
| A22-SG-11M | 22 mm dia. , Non-lighted , Mushroom small size type (30 mm dia.) |
| A22-SG-20M | 22 mm dia. , Non-lighted , Mushroom small size type (30 mm dia.) |
| A22-SR-01M | 22 mm dia. , Non-lighted , Mushroom small size type (30 mm dia.) |
| A22-SR-02M | 22 mm dia. , Non-lighted , Mushroom small size type (30 mm dia.) |
| A22-SR-10M | 22 mm dia. , Non-lighted , Mushroom small size type (30 mm dia.) |
| A22-SR-11M | 22 mm dia. , Non-lighted , Mushroom small size type (30 mm dia.) |
| A22-SR-20M | 22 mm dia. , Non-lighted , Mushroom small size type (30 mm dia.) |
| A22-SW-01M | 22 mm dia. , Non-lighted , Mushroom small size type (30 mm dia.) |
| A22-SW-02M | 22 mm dia. , Non-lighted , Mushroom small size type (30 mm dia.) |
| A22-SW-10M | 22 mm dia. , Non-lighted , Mushroom small size type (30 mm dia.) |
| A22-SW-20M | 22 mm dia. , Non-lighted , Mushroom small size type (30 mm dia.) |
| A22-SY-01M | 22 mm dia. , Non-lighted , Mushroom small size type (30 mm dia.) |
| A22-SY-02M | 22 mm dia. , Non-lighted , Mushroom small size type (30 mm dia.) |
| A22-SY-10M | 22 mm dia. , Non-lighted , Mushroom small size type (30 mm dia.) |
| A22-SY-11M | 22 mm dia. , Non-lighted , Mushroom small size type (30 mm dia.) |
| A22-SY-20M | 22 mm dia. , Non-lighted , Mushroom small size type (30 mm dia.) |
| A22-TA-01A | 22 mm dia. , Non-lighted , Round projection type |
| A22-TA-01M | 22 mm dia. , Non-lighted , Round projection type |
| A22-TA-02A | 22 mm dia. , Non-lighted , Round projection type |
| A22-TA-02M | 22 mm dia. , Non-lighted , Round projection type |
| A22-TA-10A | 22 mm dia. , Non-lighted , Round projection type |
| A22-TA-10M | 22 mm dia. , Non-lighted , Round projection type |
| A22-TA-11A | 22 mm dia. , Non-lighted , Round projection type |
| A22-TA-11M | 22 mm dia. , Non-lighted , Round projection type |
Note: Please consult with your OMRON representative at any time to confirm actual specifications, price, and delivery of product.