Pushbutton Switch (Cylindrical 22/25-dia.)
Product Search
Note: Only items related to the Catalogue are suggested.
Displaying individual registered product index. Select and click for details.
| Model Number | Description |
|---|---|
| A22-TG-11A | 22 mm dia. , Non-lighted , Round projection type |
| A22-TG-11M | 22 mm dia. , Non-lighted , Round projection type |
| A22-TG-20A | 22 mm dia. , Non-lighted , Round projection type |
| A22-TG-20M | 22 mm dia. , Non-lighted , Round projection type |
| A22-TR-01A | 22 mm dia. , Non-lighted , Round projection type |
| A22-TR-01M | 22 mm dia. , Non-lighted , Round projection type |
| A22-TR-02A | 22 mm dia. , Non-lighted , Round projection type |
| A22-TR-02M | 22 mm dia. , Non-lighted , Round projection type |
| A22-TR-10A | 22 mm dia. , Non-lighted , Round projection type |
| A22-TR-10M | 22 mm dia. , Non-lighted , Round projection type |
| A22-TR-11A | 22 mm dia. , Non-lighted , Round projection type |
| A22-TR-11M | 22 mm dia. , Non-lighted , Round projection type |
| A22-TR-20A | 22 mm dia. , Non-lighted , Round projection type |
| A22-TR-20M | 22 mm dia. , Non-lighted , Round projection type |
| A22-TW-01M | 22 mm dia. , Non-lighted , Round projection type |
| A22-TW-02M | 22 mm dia. , Non-lighted , Round projection type |
| A22-TW-10M | 22 mm dia. , Non-lighted , Round projection type |
| A22-TW-11M | 22 mm dia. , Non-lighted , Round projection type |
| A22-TW-20M | 22 mm dia. , Non-lighted , Round projection type |
| A22-TY-01A | 22 mm dia. , Non-lighted , Round projection type |
| A22-TY-01M | 22 mm dia. , Non-lighted , Round projection type |
| A22-TY-02M | 22 mm dia. , Non-lighted , Round projection type |
| A22-TY-10A | 22 mm dia. , Non-lighted , Round projection type |
| A22-TY-10M | 22 mm dia. , Non-lighted , Round projection type |
| A22-TY-11A | 22 mm dia. , Non-lighted , Round projection type |
| A22-TY-11M | 22 mm dia. , Non-lighted , Round projection type |
| A22-TY-20A | 22 mm dia. , Non-lighted , Round projection type |
| A22-TY-20M | 22 mm dia. , Non-lighted , Round projection type |
Note: Please consult with your OMRON representative at any time to confirm actual specifications, price, and delivery of product.