Safety Limit Switch
Image
Actuator |
Fork lock lever |
---|---|
Operation type |
Right operation type |
Operating mechanism |
Slow action |
Contact form |
2NC/1NO |
Degree of protection |
IP67 |
As of July 25, 2024
Operating mechanism | Slow action |
---|---|
Operation type | Right operation type |
ctuator | Fork lock lever 2-17.5 dia. x 8 Rubber roller |
Frequency | 50/60 Hz |
Contact form | 2NC/1NO |
Load | General load/Micro load |
Conduit | M20 Number of conduit: 1 |
Ambient temperature | Operating: -30 to 70 ℃ (with no icing) |
Ambient humidity | 95 %RH max. |
Permissible operating frequency | 30 operations / 1 minute max. |
---|---|
Contact resistance (Initial value) | 25 mΩ max. |
Insulation resistance | 100 MΩ min. |
Impulse withstand voltage | Between each terminal of the same polarities: 2.5 kV Between each terminal of the different polarities: 4 kV Between each terminal and non-live-metallic part: 6 kV |
Durability | Mechanical: 10 million operations min. |
Vibration resistance | Malfunction: 10 to 55 Hz, 0.75 mm single amplitude |
Shock resistance | Destruction: 1000 m/s2 Malfunction: 300 m/s2 |
Degree of protection | IP67 |
Classification of protection against electric shock | Class II (Double insulation) |
Pre-Travel (PT) | Reference value 6.5 ° |
---|---|
Force necessary to reverse the direction of the lever | Standard value 6.4 N max. |
Movement until the lever reverses" | Standard value 55±10 ° |
As of July 25, 2024
As of July 25, 2024
Mounting hole dimensions
As of July 25, 2024
As of July 25, 2024
As of July 25, 2024