Pull-reset Safety Limit Switch
                                 
                            
Image
| Actuator | Roller plunger | 
|---|---|
| Operating mechanism | Slow action | 
| Contact form | 2NC/1NO | 
| Degree of protection | IP67 | 
As of March 17, 2025
| Operating mechanism | Slow action | 
|---|---|
| ctuator | Roller plunger 9.5 dia. x 5 Resin roller | 
| Frequency | 50/60 Hz | 
| Contact form | 2NC/1NO | 
| Load | General load/Micro load | 
| Conduit | M20 Number of conduit: 2 | 
| Ambient temperature | Operating: -30 to 70 ℃ (with no icing) | 
| Ambient humidity | 95 %RH max. | 
| Permissible operating frequency | 30 operations / 1 minute max. | 
|---|---|
| Contact resistance (Initial value) | 25 mΩ max. | 
| Insulation resistance | 100 MΩ min. | 
| Impulse withstand voltage | Between each terminal of the same polarities: 2.5 kV Between each terminal of the different polarities: 4 kV Between each terminal and non-live-metallic part: 6 kV | 
| Durability | Mechanical: 1,000,000 operations min. | 
| Vibration resistance | Malfunction: 10 to 55 Hz, 0.75 mm single amplitude | 
| Shock resistance | Destruction: 1000 m/s2 Malfunction: 300 m/s2 | 
| Degree of protection | IP67 | 
| Classification of protection against electric shock | Class II (Double insulation) | 
| Locking Force (LF) | Standard value 10.8 N max. | 
|---|---|
| Locking Travel (LT) | Standard value 4.5 mm max. | 
| Pre-Travel (PT) | NC contacts are open: 2 mm max. | 
| Operating Position (OP) | Standard value 44.4±0.8 mm | 
| Total Travel (TT) | Reference value 6 mm | 
| Direct Opening Force | Standard value 20 N min. | 
| Direct Opening Travel | Standard value 3.2 mm min. | 
As of March 17, 2025
As of March 17, 2025
Mounting hole dimensions

As of March 17, 2025
As of March 17, 2025

As of March 17, 2025