Distance-settable Photoelectric Sensor with Metal Case
Image
| Sensing method |
Distance-setting |
|---|---|
| Sensing distance |
White paper 200 x 200 mm, setting distance: 500 mm: 5 to 500 mm |
| Light source |
Infrared LED (850 nm) |
| Connection method |
Pre-wired models |
As of July 25, 2024
| Shape | Square type |
|---|---|
| Sensing method | Distance-setting |
| Sensing distance | White paper 200 x 200 mm, setting distance: 500 mm: 5 to 500 mm |
| Setting range | White paper 200 x 200 mm: 50 to 500 mm |
| Differential distance | 10% max. of setting distance |
| Reflectivity characteristic (black-white error) | 10% max. of setting distance |
| Light source | Infrared LED (850 nm) |
| Power supply voltage | 10 to 30 VDC ripple (p-p) 10% included |
| Current consumption | 50 mA max. |
| Control output | NPN/PNP open collector (selectable) 30 VDC max. 100 mA max. Residual voltage: 1.2 V max. (NPN output) Residual voltage: 2 V max. (PNP output) |
| Operation mode | Light-ON/Dark-ON selectable |
| Protective circuit | Output short-circuit protection, Power supply reverse polarity protection |
| Response time | Operate or reset: 2 ms max. |
| Sensitivity setting | 6-turn endless adjustment (with indicator) |
| Ambient illuminance | Incandescent lamp: 5,000 lx max. Sunlight: 10,000 lx max. |
| Ambient temperature range (Operating) | -25 to 55 ℃ (with no freezing or condensation) |
| Ambient temperature range (Storage) | -40 to 70 ℃ (with no freezing or condensation) |
| Ambient humidity range (Operating) | 35 to 85 % (with no condensation) |
| Ambient humidity range (Strage) | 35 to 95 % (with no condensation) |
| Insulation resistance | 20 MΩ min. (500 VDC megger) |
| Dielectric strength | 1000 VAC 50/60 Hz 1 min |
| Vibration resistance | Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h |
| Shock resistance | Destruction: 500 m/s2 3 times each in X, Y and Z directions |
| Degree of protection | IEC: IP67 NEMA: 6P (indoors only) Company standard: Oil-proof |
| Connection method | Pre-wired models (Cable length 2 m) |
| Indicator | Light indicator (orange), Stability indicator (green) |
| Weight | Package: Approx. 170 g |
| Accessories | Instruction manual, Mounting bracket, Adjustment driver, Hexagon bolt M4 x 12 (with Spring washers, Flat washers) |
| Material | Case: Zinc diecast Lens: Methacrylate resin Cover: Polyether sulfone Mounting Bracket: Stainless steel (SUS304) |
As of July 25, 2024
As of July 25, 2024

As of July 25, 2024
As of July 25, 2024

As of July 25, 2024
As of July 25, 2024

As of July 25, 2024
As of July 25, 2024

As of July 25, 2024
As of July 25, 2024
Sensing object size vs. setting distance

As of July 25, 2024